24-month Festo Didactic warranty → www.festo-didactic.com 112 113 Accessories electrical connection technology Learning factory kit > Single workpiece flow > MPS accessories Learning factory kit > Single workpiece flow > MPS accessories Analog I/O terminal Analog signals are routed to a special analog terminal with a 15-pin Sub-D socket. It is used to wire four analog inputs and two analog outputs which are connected to a socket. Contact is established via spring-loaded terminals. LEDs are included on the input and output terminals which make it easy to monitor the status and enable systematic troubleshooting. The terminal can be mounted on an H-rail. Technical data – 24 V/0 V terminals – Current inputs: 4 – Current outputs: 2 – Voltage inputs: 4 – Voltage outputs: 2 – Spring-loaded terminal: 0.2 – 1.5 mm2 – 15-pin Sub-D socket – Status LEDs – Dimensions (W x D): 68 x 77 mm Scope of delivery Terminal with H-rail mounting Order no. 8025737 C Interface Simple Plug and Learn – intelligent connection technology. The design of the system connection enables two modules to be easily connected to a PLC via SysLink. If the module is to be equipped with analog signals, these can be picked off via the 15-pin Sub-D socket. Technical data – 24-pin IEEE socket (SysLink) – 15-pin Sub-D socket – 2x 15-pin Sub-D HD sockets – Status LEDs – Dimensions (W x D): 68 x 77 mm Scope of delivery Terminal with H-rail mounting Order no. 8025738 15-pin Sub-D HD cables 1 Connector – connector For the connection of MPS modules to the C interface via the mini I/O terminal. The I/O data cable is used to connect 24 V/0 V, four digital inputs and outputs as well as two analog inputs and one analog output in parallel. Technical data – Wires: 16 x 0.25 mm2 – 15-pin Sub-D HD plug connector 0.5 m 8033582 1.0 m 8033583 1.5 m 8042954 2.0 m 8033584 2 Connector – open For the connection of MPS modules to the digital or analog I/O terminal via the mini I/O terminal. The I/O data cable is used to connect 24 V/ 0 V, four digital inputs and outputs as well as two analog inputs and one analog output. Technical data – Wires: 16 x 0.25 mm2 – 15-pin Sub-D HD plug connector 2.0 m 8033586 Fieldbus node CTEU Well connected with the fieldbus node CTEU for valve terminals and the “IO Link DA Interface”. The fieldbus node supports fieldbuscapable modules. The bus node module is therefore a low-cost means of exploring the extensive world of fieldbus protocols, including CANopen, PROFIBUS and DeviceNet. This communication interface is based on the Festo I-Port as a universal M12 connection. It can be equipped with the new bus modules CTEU or configured with IO Link. Bus node: 1 CANopen 8039079 2 DeviceNet 8039078 3 CC-Link 1544198 4 PROFIBUS DP 570040 5 EtherCat 572556 PROFINET 2201471 ASi 572555 1/2 3 4 5 IO Link DA interface The IO Link DA interface is the universal interface from modules to different communication/bus systems. An MPS module is connected via each of the two 15-pin Sub-D HD sockets. The M12 I-Port connection provides communication via IO Link. Bus coupling modules (CTEU) expand the I-Port interface to include various bus systems. The following modules are currently available: CANopen, DeviceNet, CC-Link, PROFIBUS, EtherCAT. LEDs display the status of the interface. The interface can be mounted in a 19” frame, bolted or on an H-rail. Technical data – M12 I-Port IO Link interface with 24 V/0 V – 2x 15-pin Sub-D HD sockets (each 4DI/4DO; 2AI/1AO, 24 V/0 V) – 2 LEDs – Dimensions (H x W x D): approx. 128 mm x 18 HP x 28 mm Scope of delivery Interface with cover, A-coded connecting cable and H-rail mounting Order no. 8038559 Digital I/O terminal (SysLink) The I/O terminal is the central unit of the MPS SysLink concept. It is used to wire eight digital inputs and eight digital outputs which are connected to a socket. Contact is established via spring-loaded terminals. LEDs are fitted on the input and output terminals which make it easy to monitor the switching status and enable systematic troubleshooting. The terminal can be mounted on an H-rail. Technical data – 24 V/0 V terminals – Inputs: 8 – Outputs: 8 – Spring-loaded terminal: 0.2 – 1.5 mm2 – 24-pin IEEE socket (SysLink) – Status LEDs – Dimensions (W x D): 68 x 77 mm Scope of delivery Terminal with H-rail mounting Order no. 8025736 Mini I/O terminal The mini I/O terminal is the central unit of the MPS modules. It is used to wire four digital inputs, four digital outputs, two analog inputs and one analog output which are connected to a socket. Contact is established via spring-loaded terminals. LEDs are fitted on the input and output terminals which make it easy to monitor the switching status and enable systematic troubleshooting. The terminal can be mounted on an H-rail. The terminal is available in two variants: – 15-pin Sub-D HD socket, straight – 15-pin Sub-D socket, 90° to the PCB Technical data – 24 V/0 V terminals – Digital inputs: 4 – Digital outputs: 4 – Analog inputs: 2 – Analog output: 1 – Spring-loaded terminal: 0.2 – 0.5 mm2 – 15-pin Sub-D HD socket – Status LEDs – Dimensions (W x D): 45 x 77 mm Scope of delivery Terminal with H-rail mounting 1 Straight 8025740 2 90° to the PCB 8025739 1 2 1 2 19” mini I/O 4 mm module The 19” mini I/O 4 mm module is used for wiring the digital and analog inputs and outputs of an MPS module using 4 mm safety cables. The MPS module is connected to the 15pin Sub-D HD socket. Mounting on an H-rail, a mounting plate included in the scope of delivery, or in a 19” mounting frame is possible. Technical data – 4x 4 mm socket for digital inputs – 4x 4 mm socket for digital outputs with LED indicator – 2x 4 mm socket for analog inputs – 1x 4 mm socket for analog outputs – 2x 4 mm socket for 24 V – 2x 4 mm socket for 0 V – 15-pin Sub-D HD socket – Dimensions (H x W x D): 128.3 mm x 12 HP x 27.7 mm (5 in x 12 HP x 1 in) Scope of delivery Interface with cover and H-rail mounting Order no. 8040895
RkJQdWJsaXNoZXIy MzE0OTAwNw==