24-month Festo Didactic warranty → www.festo-didactic.com 128 129 FactoryViews – Software for training, education and research in industrial automation Modern, centrally available apps FactoryViews is the future central software portal to access our educational apps for your learning factory. Thanks to the FactoryViews apps, your learning factory will become even more transparent, easier to use and experience . All apps interact smoothly and can be operated via a browser. This allows for flexible use, e.g. via a laptop or a tablet directly on the hardware. Snapshot function: Restore with just one click The software and configuration state can be backed up, saved and transferred to a single file in an easy, cross-app way. Work statuses, tasks, demo scenarios or the initial state of the system can all be restored with just one click. Focus and trending topics I4.0 > Digital factory > FactoryViews Focus and trending topics I4.0 > Digital factory > MES4 V3 MES4 V3 – The intuitive control system for your learning factory For MPS 400 and CP Lab Manufacturing Execution System Modern Architecture The MES4 V3 controls production orders in real time, just like in a real factory, and takes on a central software function in manufacturing. The MES4 V3 combines classic MES functionalities with the new opportunities offered by the growing interconnected networks in the Industrial Internet of Things. MES4 V3 is specifically focused on educational suitability. The software has been adapted to the requirements of the Center for School Quality and Teacher Training (ZSL) in Baden-Württemberg and is therefore perfect for use in training and teaching courses in industrial automation. All relevant functions can be accessed quickly and intuitively via the browser-based user interface. The function range includes: – Graphical system configurator with station library – Graphical work schedule editor – Production control via service- oriented architecture (SOA) – Communication with resources via TCP/IP or OPC UA – Order management – Graphical live tracking of work steps – Editor for database analyses, e.g. OEE or quality, with live diagrams – Import and export functions for layouts, work schedules, orders and evaluations in standard formats such as CSV and JSON – User interface languages: DE, EN, FR, PT, HU, ZH MES4 V3 Lite 16 lab licenses On request MES4 V3 Lite 100 student licenses On request Snapshot function: Restore with just one click Thanks to its integration with FactoryViews, MES4 V3 also benefits from a seamless interaction with other apps such as our educational webshop, platform-independent operation, and the snapshot function, which allows work statuses to be backed up and restored to a file with just one click. The following resources are currently supported by MES4 V3: – CP Lab standard module – MPS 400 stations – PLCs with own applications and OPC UA communication according to sample solution Baden-Württemberg The Lite version is limited to configuring three stations simultaneously, which is sufficient for typical training scenarios. There is a choice of lab licenses that can be installed on PCs in an educational institute as well as student licenses that can be rented. Renting student licenses is a threestep process: 1. The educational institute selects an expiration date in the online license portal, e.g. after one school year 2. The educational institute distributes the activation codes to the students 3. The students use the codes to activate their software copy An Internet connection is only required for activating the license, not for operating the software. The license automatically expires after the expiration date and can be reissued by the educational institute. System requirements – Intel Core i5 (7th generation) or equivalent – At least 8 GB RAM, 10 GB SSD/ HDD available – Windows 10 1909 64-bit or later – Current web browser (Microsoft Edge/Google Chrome/Mozilla Firefox) FactoryViews is already available for the following learning solutions: – MPS 400, with the apps MES4 V3, Webshop, InfoPortal, AR, Machine Learning – CP Lab WorldSkills I4.0 preparation pack, with the apps MES4 V3, Webshop, InfoPortal, AR, Energy – Standalone training software MES4 V3 Lite
RkJQdWJsaXNoZXIy MzE0OTAwNw==