24-month Festo Didactic warranty → www.festo-didactic.com 130 131 Focus and trending topics I4.0 > Digital factory > MES4 MES4 For CP Lab and CP Factory MES4 MES4 is a specially prepared manufacturing execution system (MES) with a new design for Industry 4.0 learning platforms. In MES4, orders can be started or finished at every station. The database is open and can be written to and read from via SQL commands by external programs (e.g. order entry from ERP system). Work instructions for manual workstations can be created or adapted at any time. The individual controllers communicate with the MES4 via TCP/IP. Training content – Define and edit order workflows and process plans – Read orders and update status – Sort the order lines – Write allocation of the goods carriers to the order – Create a material master, including graphic representation of the workpiece – Create machines, including costs and power consumption – Create warehouse data and material buffer MES4 CP Lab, single license incl. PC D15005 MES4 CP Factory, single license incl. PC D15002 MES4 upgrade from CP Lab to CP Factory, single license without PC* D15006 MES4 additional license, single license without PC** D15007 * D15006 is only available if D15005 is present ** D15007 is only offered in combination with D15005 or D15002 The MES4 also has browser-based user interfaces. This allows several users to work on the system at the same time with different devices such as tablets. The user interface makes it possible, among other things, to track processing steps and assign stock items. All status information is automatically updated in the browser. Scope of delivery – MES software – Dongle – PC with TFT monitor – Create and manage customer data – Define system layouts with icons – Automatic routing per routing card and machine capabilities – OEE, PLC and malfunction report generation, including graphic representation Focus and trending topics I4.0 > Digital factory > SAP4School IUS SAP4School IUS From ERP up to the Learning Factory Interdisciplinary Training – Technology and Business Administration Modern businesses use Enterprise Resource Planning (ERP) systems for digital planning and implementation of their business tasks. Manufacturing Execution Systems (MES) build the bridge to automation and production. The solution package presented here enables comprehensive training for both technicians and business people throughout the value chain, from ordering to delivery. With the business software package SAP ERP, SAP is offering one of the leading ERP systems on the market. That is why the training in SAP ERP knowledge is a valuable qualification asset for companies and trainees. SAP4School IUS was developed as a didactic program for learning SAP ERP as an integrated business software (IUS) in a practical way using the model company “Global Bike Inc.” In addition to professional qualifications, it promotes an interdisciplinary approach as well as working in mixed commercial and industrial teams. We offer a link to SAP4School IUS from our learning environment in factory automation. This means that the processes do not end virtually with orders, but are transformed into real production orders in the didactic Manufacturing Execution System MES4. This in turn controls production at a real CP Factory or in a factory simulation using CIROS. This allows the value chain to be mapped completely – in the case of factory simulation even without in-depth technical knowledge. This linkage is available as module D5 from the Center for School Quality and Teacher Education (ZSL) together with learning materials integrated into the didactic concept of SAP4School. Actual systems – e.g. CP Lab and CP Factory – or simulations in CIROS can both be used as model factories for the SAP4School IUS training program. In both cases, the model factory is controlled via the MES4. The MES4 communicates with the SAP client of the educational institution. Dieser is hosted at the SAP University Competence Center (UCC) in Magdeburg. For the communication, the SAP interface is required on the MES side, as well as an MES interface on the cloud side, which is also hosted at the UCC and is included in the package for 5 years. For the SAP4School UIS training program, you need an SAP ERP client via SAP4School IUS or SAP University Alliances. For SAP4School IUS we offer you a comprehensive overall solution. You can choose between two different license packages. Package 1: Virtual Factory (1 license) for SAP Global Bike, consisting of – 1x CIROS Player with the CP factory models for the factory simulation – 1x MES4 license – 1x SAP interface for MES4 – 1x interface for SAP clients at hosting provider UCC, operable for 5 years Package 2: Virtual Factory (16 licenses) for SAP Global Bike, consisting of – 16x CIROS Player with the CP factory models for the factory simulation – 16x MES4 license – 16x SAP interface for MES4 – 1x interface for SAP clients at hosting provider UCC, operable for 5 years Package 2 allows up to 16 students to simulate your individual virtual factory at the same time. The order data is synchronized with the school’s SAP client, where each student maintains their order data. In Person or Virtual All virtual factory models are also available as I4.0 systems CP Lab/CP Factory. Please feel free to contact us for advice.
RkJQdWJsaXNoZXIy MzE0OTAwNw==