Product Guide Factory Automation

24-month Festo Didactic warranty → www.festo-didactic.com 132 133 Focus and trending topics I4.0 > Networks and IT security Networks and IT security Equipment set TP 1333 IT security plays an ever-increasing role in more and more professions. Mechatronic engineers, industrial electronic engineers and IT specialists need sound professional qualifications. Training package TP 1333 offers this over a range of subjects based on a wide range of training scenarios. Equipment set TP 1333 contains components for the setup of example networks that serve to communicate all important fundamentals of IT security: – 2x EduTrainer mit integrierter 2x EduTrainers with integrated electricity supply and one each of S615 router and XC208 switch – 1x Ethernet cable set – 1x Festo NetLab Toolkit configuration software – 1x configuration files for the exercises with S615 router and XC208 switch – 1x workbook, in printed form and on a USB data carrier The equipment is configured for two workstations. The individual modules can be adapted to the spatial situation in the classroom or laboratory. The modules can be positioned flexibly to solve the exercises: on worktables or in an A4 mounting frame. The two EduTrainers with Siemens router and switch form the core of equipment set TP 1333. The enclosed Festo NetLab Toolkit (NLTK) configuration software enables the configuration of network and safety functions. Examples of such functions include setting an IP address, clearing the ARP address memory, and importing and deleting NetLab hierarchy certificates. The NLTK requires one-off admin rights when launched, and makes the necessary functions available to the students. During the teaching unit, there is no further need to enter the administrator password. The enclosed workbook contains detailed practical exercises on applications that are becoming increasingly important in the industry. Theoretical foundations supplement the exercises perfectly. Pre-configured software setups and sample solutions optimize laboratory-based learning. Exercises 1 to 4 can be carried out separately at one workstation. Exercises 5 and 6 are carried out jointly at neighboring workstations. The workbook covers the following key cyber security topics in everyday industrial situations: – switching and monitoring – address allocation in production networks – routing and firewall functions – VLAN-separated manufacturing networks – Network Address Translation (NAT) – Virtual Private Networks (VPN) To complete the exercises in their entirety, two PLCs and two PCs with a Windows 10 operating system are required. The PLC must allow external adjustment of IP address e.g. project with the “IP address is set directly at the device” setting. Alternatively, control with factory settings should be possible. Special license rules apply for schools and educational institutes in the commercial sector. Equipment set TP 1333 with workbook and software de 8127828 en 8127829 es 8127830 fr 8127831 1x Touch Panel KTP700 EduTrainer* 8022731 6x Touch Panel KTP700 EduTrainer* 8041505 Ethernet Switch Scalance XB005 4473300 Focus and trending topics I4.0 > Networks and IT security Equipment set TP 1333 accessories Touch panel KTP700 EduTrainer Training device for an A4 mounting frame or as a desktop device. The communication connections for 1x PROFINET and 1x USB are accessible at the front via robust plug connectors. Ethernet Switch XB005 EduTrainer Training device for an A4 mounting frame or as a desktop device. The universal Siemens Ethernet switch Scalance XB005 allows you to set up small star and linear structures and provides a simple way of showing how PLCs, touch panels (HMI) and other components are networked. Touch panel KTP400 EduTrainer Compact Training device for an ER mounting frame (pneumatics/hydraulics). The communication connections for 1x PROFINET and 1x USB are accessible at the front via sturdy plug connectors. Ethernet Switch XB005 EduTrainer Compact Training device for an ER mounting frame (pneumatics/hydraulics). The universal Ethernet switch Siemens Scalance XB005 allows you to set up small star and linear structures and provides a simple way of showing how PLCs, touch panels (HMI) and other components are networked. Touch Panel KTP400 EduTrainer Compact* 8041758 Ethernet Switch XB005 EduTrainer Compact 8041755 Ethernet Switch US5T EduTrainer Training device for an A4 mounting frame or as a desktop device. The universal Allen-Bradley Ethernet switch US5T allows you to set up small network structures and provides a simply way of showing how PLCs, touch panels (HMI) and other components are networked. Ethernet Switch US5T EduTrainer 4994634 Available as a package: Touch panel KTP700 EduTrainer + Ethernet switch XB005 EduTrainer* 1x Touch panel KTP700 EduTrainer + 1x Ethernet switch XB005 EduTrainer* 8062740 6x Touch panel KTP700 EduTrainer + 6x Ethernet switch XB005 EduTrainer* 8062741 Available as a package: Touch panel KTP400 EduTrainer Compact + Ethernet switch XB005 EduTrainer Compact* 1x Touch panel KTP400 EduTrainer Compact + 1x Ethernet switch XB005 EduTrainer Compact* 8022734 6x Touch panel KTP400 EduTrainer Compact + 6x Ethernet switch XB005 EduTrainer Compact* 8022735 Special license rules apply for schools and educational institutes in the commercial sector.

RkJQdWJsaXNoZXIy MzE0OTAwNw==