24-month Festo Didactic warranty → www.festo-didactic.com 150 151 Focus and trending topics I4.0 > Mobile robotics Robotino 4 The flexible mobile robotics platform for vocational training Focus and trending topics I4.0 > Mobile robotics Electric gripper Robotino 4 offers a wide range of accessories. Laser scanners, electric grippers, forklifts or towers are available for further tasks. The practical relevance of the tasks in the courseware will motivate pupils and trainees. The solutions proposed facilitate understanding, thereby ensuring learning success. Powerful actuator Robotino 4 particularly demonstrates its performance by traveling individual or custom-defined routes as required. With its ESD-optimized wheels, Robotino also moves safely and reliably on demanding surfaces. Controlled by its omni-directional actuator, it rotates on the spot or travels in all directions. Get started easily Robotino 4 can be programmed with all common programming languages such as JAVA, Matlab, C/C++ or LabVIEW. The integrated RESTful API will comply with your wishes in just a few minutes. Thus, Robotino makes it easy for pupils and trainees to get started. They will be able to configure tasks easily without taking much time. Versatile learning scenarios When experimenting with the Robotino SIM simulation software, students work creatively but without entering a real danger situation. Industrial Internet of Things For easy integration into an Industrial Internet of Things environment, the Robotino 4 offers a Wi-Fi access point with 2.4 and 5 GHZ, allowing fast switching between operating modes RGBD sensor Robotino 4 particularly demonstrates its performance by traveling individual or custom-defined routes as required. It is possible to program journeys in a real and virtual environment using the new stereo camera system. The RGBD sensor depth provides an excellent spatial image for laboratory environments. Powerful innovation Powerful latest-generation lithiumion battery packs with a running time of up to 10 hours guarantee uninterrupted use in teaching. Robotino 4 remains mobile at all times due to rapid replacement of battery packs, even during operation. This enables ongoing project work and focused learning. Here we go! Robotino 4 conveys topics such as mechatronics, programming, sensors, motor and drive technology, closed-loop control technology and image processing in a simple and straightforward manner. Plug-and-learn Robotino 4 offers various interfaces for many external devices and media. This extendibility enables interesting learning scenarios. The integrated learning system consists of hardware, software and courseware. Robotino 4 and Industrial Internet of Things Mobile robots are becoming increasingly important in automation technology alongside industrial robots. They are used as logistics experts for simple material transport, however flexible production processes in smart factories are imposing increasingly complex requirements on mobile robot systems. With Robotino 4, the new competencies in the Industrial Internet of Things environment are quick and easy to learn.
RkJQdWJsaXNoZXIy MzE0OTAwNw==