→ www.festo-didactic.com → www.festo-didactic.com 166 167 Industrial control technology > EduTrainer Universal Preferred versions Industrial control technology > EduTrainer Universal Preferred versions EduTrainer Universal Preferred versions Laboratory SIMATIC S7-1500 EduTrainer Universal Preferred versions MPS SIMATIC S7-1500 1 2 1 2 3 The ultimate in power and efficiency The SIMATIC S7-1500 controller family represents the new controller generation in the TIA portal and a milestone in automation. It delivers maximum performance and user- friendliness for medium and highend applications in machine and plant automation. EduTrainer Universal with: CPU S7-1512C-1PN – Main memory: 250 kB for program and 1 MB for data – Memory card included – Interface: PROFINET IRT with 2-port switch Inputs/outputs: – 32 digital inputs (24 V DC) – 32 digital outputs (24 V DC, 0.5 A) – 5x analog inputs, 4x U/I, 1x R/RTD, 16-bit resolution – 2x analog outputs, 2x U/I, 16-bit resolution CPU S7-1516-3PN/DP – Main memory: 1 MB for program and 5 MB for data – Memory card included – Interface 1: PROFINET IRT with 2-port switch – Interface 2: Ethernet – Interface 3: PROFIBUS, 10 ns bit performance Inputs/outputs: – 32 digital inputs (24 V DC) – 32 digital outputs (24 V DC, 0.5 A) – 8x analog inputs, 8x U/I/RTD/TC, 16-bit resolution – 4x analog outputs, 4x U/I, 16-bit resolution CPU S7-1516F-3PN/DP – Main memory: 1.5 MB for program and 5 MB for data – Memory card included – Interface 1: PROFINET IRT with 2 port switch – Interface 2: Ethernet – Interface 3: PROFIBUS, 10 ns bit performance Inputs/outputs: – 32 digital inputs (24 V DC) – 32 digital outputs (24 V DC, 0.5 A) – 8x analog inputs, 8x U/I/RTD/TC, 16-bit resolution – 4x analog outputs, 4x U/I, 16-bit resolution The mounting system – EduTrainer Universal, size 1 (W x H) 305 x 297 mm – Can be placed on a desk or in an MPS station – Stable, powder-coated, sheet-steel mounting system – Integrated power supply unit, AC 110/230 V, DC 24 V, 4 A – 19” module 16DIN (12 HP), 16 digital inputs on 4 mm safety sockets and 16 switches/push buttons for signal simulation – 19” module 16DOUT (12 HP), 16 digital outputs on 4 mm safety sockets – 19” module 4AIN/2AOUT (12 HP), analog processing 4 analog inputs on 4 mm safety sockets can be switched to simulation via potentiometer and 2 analog outputs on 4 mm safety sockets – 19” module 24 V/0 V (9 HP), 8x 4 mm safety sockets, red for 24 V distribution, 8x 4 mm safety sockets, blue for 0 V distribution – 19” module system connector SysLink (9 HP), with 2x SysLink plug connector for MPS station and control panel, each with 8 digital inputs and 8 digital outputs and 1x Sub-D 15-pin plug connector with 4 analog inputs and 2 analog outputs; emergency stop jumper to connect a safety circuit for disconnecting 8 digital outputs. Special license rules apply for schools and educational institutes in the commercial sector. 1 S7-1512C-1PN 8065595 2 S7-1516-3PN/DP 8042524 3 S7-1516F-3PN/DP 8034574 Notes Order no. 8065595, 8042524 and 8034574 are based on Siemens SCE Trainer Packages and each one contains one EduTrainer including programming cable (Ethernet cable) and programming software STEP 7 TIA portal. When Siemens updates these Trainer Packages, the controllers are replaced by successor models. Subject to technical implementation. Recommended accessories: I/O data cable with SysLink connectors (IEEE 488), 2.5 m 34031 Analog cable, parallel, 2 m 529141 Safety laboratory cable, 3 m 571817 IEC power cable 90° → Page 195 Other accessories: Analog cable, crossover, 2 m 533039 The ultimate in power and efficiency The controller family SIMATIC S7-1500 is a new controller generation in the TIA portal and a milestone in automation. It delivers maximum performance and user-friendliness for medium and high-end applications in machine and plant automation. EduTrainer Universal with: CPU S7-1512C-1PN (MPS) – Main memory: 250 kB for programs and 1 MB for data – Memory card included – Interface: PROFINET IRT with 2-port switch Inputs/outputs: – 32 digital inputs (24 V DC) – 32 digital outputs (24 V DC, 0.5 A) – 5x analog inputs, 4x U/I, 1x R/RTD, 16-bit resolution – 2x analog outputs, 2x U/I, 16-bit resolution CPU S7-1516-3PN/DP (MPS) – Main memory: 1 MB for program and 5 MB for data – Memory card included – Interface 1: PROFINET IRT with 2-port switch – Interface 2: Ethernet – Interface 3: PROFIBUS, 10 ns bit performance Inputs/outputs: – 32 digital inputs (24 V DC) – 32 digital outputs (24 V DC, 0.5 A) – 8x analog inputs, 8x U/I/RTD/TC, 16-bit resolution – 4x analog outputs, 4x U/I, 16-bit resolution The mounting system – EduTrainer Universal, size 1 (W x H) 305 x 297 mm – Can be placed in a A4 mounting frame – Can be placed on a desk or in an MPS station – Stable, powder-coated, sheet-steel mounting system – Integrated power supply unit, AC 110/230 V, DC 24 V, 4 A – 19” module system connector SysLink (9 HP), with 2x SysLink plug connector for MPS station and control panel, each with 8 digital inputs and 8 digital outputs and 1x Sub-D 15-pin plug connection with 4 analog inputs and 2 analog outputs; emergency stop jumper to connect a safety circuit for disconnecting 8 digital outputs. 1 S7-1512C-1PN (MPS) 8065452 2 S7-1516-3PN/DP (MPS) 8065594 Notes Order no. 8065452 and 8065594 are based on Siemens SCE Trainer Packages and each one contains one EduTrainer including programming cable (Ethernet cable) and programming software STEP 7 TIA portal. When Siemens updates these Trainer Packages, the controllers are replaced by successor models. Subject to technical implementation. Recommended accessories: I/O data cable with SysLink connectors (IEEE 488), 2.5 m 34031 Analog cable, parallel, 2 m 529141 Safety laboratory cable, 3 m 571817 IEC power cable 90° → Page 195 Other accessories: Analog cable, crossover, 2 m 533039 Special license rules apply for schools and educational institutes in the commercial sector.
RkJQdWJsaXNoZXIy MzE0OTAwNw==