→ www.festo-didactic.com → www.festo-didactic.com 168 169 Industrial control technology > EduTrainer Compact Preferred versions EduTrainer Compact Preferred version SIMATIC S7-1500 The modular mini control system from Siemens For solutions in discrete and standalone automation applications in the lower performance range. The family of SIMATIC S7-1200 controllers is equipped with an integrated engineering system: SIMATIC STEP 7 Basic for controller and HMI. EduTrainer Universal with CPU S7-1215C (order no. 8096453) – Digital inputs on 4 mm safety sockets and switches/buttons for signal simulation – Voltage distribution each with 8x 24 V/0 V on 4 mm safety sockets – Digital outputs on 4 mm safety sockets – Analog inputs on 4 mm safety socket switchable to simulation via potentiometer – Analog output on 4 mm safety sockets – Simulation module with 2x SysLink push-in connectors with digital inputs and outputs and Sub-D, 15-pin push-in connectors with analog inputs and outputs; 4 mm safety sockets for emergency stop bridge to connect a safety circuit for digital outputs. The controller can use it to connect to stations, operator panels, applications and, with the external PC interface EasyPort, to visualizations on the PC. – 125 kB RAM, 4 MB loading buffer – Interface: PROFINET (2x RJ45) – 14 digital inputs (24 V DC) – 10 digital outputs (24 V DC, 0.5 A) – 2 analog inputs: 2 (0 – 10 V DC) – 1 analog output (±10 V DC, 0 – 20 mA) EduTrainer Universal Preferred versions Laboratory SIMATIC S7-1200 EduTrainer Universal with CPU S7-1215C (order no. 8096454) – Simulation module with 2x SysLink push-in connectors with digital inputs and outputs and Sub-D, 15-pin push-in connectors with analog inputs and outputs; 4 mm safety sockets for emergency stop bridge to connect a safety circuit for digital outputs. The controller can use it to connect to stations, operator panels, applications and, with the external PC interface EasyPort, to visualizations on the PC. – 125 kB RAM, 4 MB loading buffer – Interface: PROFINET (2x RJ45) – 14 digital inputs (24 V DC) – 10 digital outputs (24 V DC, 0.5 A) – 2 analog inputs: 2 (0 – 10 V DC) – 1 analog output (±10 V DC, 0 – 20 mA) The mounting system – EduTrainer Universal – Dimensions (W x H): approx. 305 mm x 297 mm – Stable, powder-coated, sheet-steel mounting system – Integrated power supply unit, AC 110/230 V, DC 24 V, 4 A – The carrier sits securely on a desk or in an MPS and can be integrated into an A4 frame, or placed at an angle on the desk, by simply removing the leveling feet and following a few more simple steps – The units are supplied fully assembled System requirements – Windows 10 (64 Bit) Home & Professional & Enterprise 1909, 2004, 20H2 / IoT Enterprise 2016 LTSB / 2019 LTSC 2 1 6x S7-1215C-TP (RK1/DIO-A-24/0V-SL) 8096453 2 6x S7-1215C-TP (RK1/SL) 8096454 Notes Order nos. 8096453 and 8096454 are based on Siemens SCE Trainer Packages and contain six EduTrainers each, including programming cable (Ethernet cable) and programming software STEP 7 Basic. When Siemens updates these Trainer Packages, the controllers are replaced by successor models. Subject to technical implementation. Recommended accessories: I/O data cable with SysLink connectors (IEEE 488), 2.5 m 34031 Analog cable, parallel, 2 m 529141 Safety laboratory cable, 3 m 571817 IEC power cable 90° → Page 195 Recommended accessories: Analog cable, crossover, 2 m 533039 1 Industrial control technology > EduTrainer Universal Preferred versions The mounting system – EduTrainer Compact for ER mounting frame, size 2 (W x H x D) approx. 364 x approx. 170 x approx. 80 mm – 19” modules with 4 mm safety plugs, SysLink system connector or 24 V/0 V – Suitable for ER mounting frame or freestanding on the table – Lightweight injection-molded housing – The units are supplied fully assembled – Other combinations are possible via the online configurator The ultimate in power and efficiency The controller family SIMATIC S7-1500 represents the new controller generation in the TIA portal and a milestone in automation. It delivers maximum performance and user-friendliness for medium and high-end applications in machine and plant automation. EduTrainer Compact with: CPU 1512SP F-1 PN – Main memory: 300 kB for program and 1 MB for data – Interface: PROFINET IRT with 3-port switch – Memory card included – Ethernet cable included – Programming software included Inputs/outputs: – 16 digital inputs (24 V DC) – 8 digital outputs (24 V DC, 0.5 A) 1512SP F-1 PN 8065601 Notes Order no. 8065601 is based on a Siemens SCE Trainer Package and contains one EduTrainer including programming cable and programming software Step 7 TIA-Portal. When Siemens updates these Trainer Packages, the controllers are replaced by successor models. Subject to technical implementation. Recommended accessories: Power supply unit for mounting frame → Page 195 4 mm Safety laboratory cables → Page 195 Ethernet cable → Page 194 Special license rules apply for schools and educational institutes in the commercial sector. Special license rules apply for schools and educational institutes in the commercial sector. Bundle of 6 Bundle of 6
RkJQdWJsaXNoZXIy MzE0OTAwNw==