24-month Festo Didactic warranty → www.festo-didactic.com 200 201 Fundamentals Factory Automation > Sensor technology > Equipment sets 1 2 3 4 6 7 10 13 14 12 8 9 11 Fundamentals Factory Automation > Sensor technology > Equipment sets Also order: Workbook Fifteen projects based on industrial examples, suitable for equipment set TP 1311, each including problem descriptions, parameters and project tasks, deal in detail with the specific subject of sensors for object detection. The main topics are configuration, function and the influence of material properties on behaviour, possible applications and how to select a sensor based on the application conditions. Sensors for object detection Equipment set TP 1311 The purpose of automation technology The subject of sensors for object detection is covered extensively in the TP 1311 equipment set. The topics include configuration, function, areas of application and the selection of sensors based on the requirements of an application. The special feature Hands-on experience plays a central role in teaching the fundamentals of sensors for object detection. Examples are used to demonstrate the general operational principles of different sensors. Special attention is paid to the selection of the right sensor, its connection, the correct setting and functional checking. With the TP 1311 students can acquire a thorough, basic knowledge about sensors for object detection. Course topics – Configuration, function and coefficients of the sensors used – Basic principles of connection and circuit technology – Influence of shape, material, surface and colour of the object on the switching characteristics of sensors – Terms which describe coefficients and functional behaviour – Configuration of logic circuits – Selecting appropriate sensors by taking into account certain parameters The content topicsare covered by exercises using magnetic, inductive, optical and capacitive proximity sensors. The workbook includes: – Sample solutions – Training notes – Data storage medium – Exercise sheets for trainees Supplementary media – eLearning course Sensor technology 2: Sensors for object detection – Textbook Proximity switches Complete equipment set TP 1311 8150804 The most important components at a glance: 1 1x Proximity sensor, magneto-resistive 566199 2 1x Proximity sensor, inductive, M12 548643 3 1x Proximity sensor, inductive, M18 548645 4 1x Analog sensor, inductive, M12 548644 5 1x One-way light barrier, transmitter and receiver 8147646 6 1x Fibre-optic unit 8147649 7 1x Fibre-optic cable 8147650 8 1x Retro-reflective sensor 8147647 9 1x Reflector (triple mirror), 20 mm 8147645 10 1x Diffuse sensor with background suppression 8147648 11 1x Proximity sensor, capacitive, M12 548651 12 1x Indicator unit and distributor, electrical 162244 13 1x Slide unit 572740 14 1x Set of test objects 549830 Recommended accessories: Aluminium profile plate → Page 192 Slotted mounting plate → Page 192 Tabletop power supply unit → Page 147 Power supply unit for mounting frame → Page 195 4 mm Safety laboratory cables → Page 195 The equipment set contains sensors with analogue and binary output signals, although the focus is on binary output signals. These sensors are called proximity switches. The following types are contained in the equipment set: – Magnetic proximity sensors – Inductive proximity sensors – Optical proximity sensors – Capacitive proximity sensors – Inductive sensors (analogue) Workbook TP 1311 Festo Didactic 8163545 en Sensors for Object Detection 24V 0V 1 3 4 24V 0V Q1 B P 10 -30 30 20 -20 10 40 30 20 mm 40 50 mm -40 -50 S 5 Campus license (→ Page 276): de 8158730 en 8163545 es 8163546 fr 8163547
RkJQdWJsaXNoZXIy MzE0OTAwNw==