24-month Festo Didactic warranty → www.festo-didactic.com 202 203 Smart Sensors Equipment Set TP 1312 Fundamentals Factory Automation > Sensor technology > Equipment sets Fundamentals Factory Automation > Sensor technology > Equipment sets 1 4 2 3 5 6 Smarter manufacturing In today’s complex and increasingly interconnected manufacturing environment, obtaining relevant, timely input from processes is key to higher efficiency and productivity. As the industrial internet of things (IIoT) develops, sensors get smarter and reliance on smart sensor technology increases. It is a building block of Industry 4.0. Using an open communication protocol, such as IO Link or OPC UA, smart sensors become visible through all layers of Industry 4.0 manufacturing networks (machines, PLCs, SCADA, MES, ERP, Cloud). They monitor a variety of physical variables in real time, collect, and transmit data to operators, technicians, and engineers. Understanding smart sensors Clever integration of smart sensors in automation equipment provides plant workers with useful, live information about the status of systems and processes so that they can perform predictive maintenance and make improvements to the processes. Industry 4.0 (I4.0) workers need to understand this technology to reap its full benefits. Equipment set TP 1312 combines industrial components with project-oriented learning activities to efficiently build proficiency in smart sensor technology for I4.0. Available smart sensors All smart sensors are equipped with IO Link. The equipment set includes an IO Link communication master module and the necessary cables, as well as three common smart sensors: – Optical proximity switch – Inductive proximity sensor – Ultrasonic sensor Optional smart sensors can be added depending on training needs: – RFID sensor – Laser distance sensor – Code reader sensor – Pressure sensor – Flow proximity sensor – Temperature sensor All components are based on the Quick-Fix mounting system, which allows for quick mounting and alignment of sensors and test objects without any tools. Components can be installed on a profile plate or on the optional Sensor Workstation. A complete learning concept Comprehensive courseware guides students through detailed projectoriented learning activities. Starting with the basics of each sensor, students perform practical exercises in a simplified work environment, allowing them to focus on smart sensors. Students can also connect these sensors to a PLC over PROFINET, EtherNet/IP or Modbus, just like in industry. Once the fundamentals are mastered, more complex I4.0 learning systems such as MPS, CP Lab, or CP Factory, offer further training opportunities: the wide variety of sensors integrated into these systems allows students to put their knowledge into practice and deepen their understanding of the role of sensors within a complete manufacturing system. Complete equipment set TP 1312 8116358 The most important components at a glance: 1 Diffuse photoelectric sensor with IO Link 8110725 2 Inductive proximity sensor with IO Link 8110726 3 Ultrasonic sensor with IO Link 8110727 4 IO Link master module with 4 ports 8110729 Accessory kit for equipment set TP 1312 8112723 Necessary accessories, also order: 5 Sensor workstation* 8110723 6 Set of test objects 549830 Slide unit 572740 * Please order the mains cable separately. Recommended accessories: IO Link Bluetooth Interface 8132947 RFID sensor with IO Link 8110728 Laser distance sensor with IO Link 8115140 Temperature sensor with IO Link 8115033 Code reader with Ethernet 8121748 Flow sensor with IO Link 8115026 Pressure sensor with IO Link 8115027 EduTrainer Universal with SIMATIC S7-1500 8065452 EduTrainer Universal with Allen-Bradley CompactLogix 8034582 EduTrainer Universal with Festo CECC-LK CODESYS V3.5 8043320 Equipment set TP 1311 – Sensors for object detection 8150804 Notes If the Sensor workstation (Order no. 8110723) is not ordered with the training package, be sure to have a profile plate to hold the sensor and a tabletop 24 V DC power supply. The Set of test objects (Order no. 549830) and Slide unit (Order no. 572740) are mandatory to complete the workbook exercises. A PLC is recommended below for the last portion of the course but several options are available. Please check with your sales representative for further details. Also order: Workbooks Targeted skills TP 1312 allows students to develop skills such as: – Understanding the benefits of smart sensors in the context of Industry 4.0 – Selecting up, parameterizing, monitoring, and adjusting sensors – Setting up IO Link communication – Integrating sensors into different manufacturing communication layers – Performing predictive maintenance – Replacing sensors and uploading settings automatically – Troubleshooting sensors Data monitoring The software PACTware provides the interface to parameterize, adjust, and operate smart sensors. Monitoring real-time data prepares students to perform predictive maintenance and troubleshooting. An optional Smart IO Link Interface seamlessly integrates mobile devices (iOS or Android) through Bluetooth for remote monitoring and operation. Workbooks included: – Fundamental Principles of Smart Sensors – Smart IO Link Interface – PLC Integration of Smart Sensors – Industrial Smart Sensors The workbooks contain: – Exercises and sample solutions – Didactic recommendations – Data storage medium The exercises in the workbooks contain the theory and lab manipulations that cover the above learning goals. Campus license (→ Page 276): de 8148168 en 8122694 fr 8148172
RkJQdWJsaXNoZXIy MzE0OTAwNw==