Product Guide Factory Automation

24-month Festo Didactic warranty → www.festo-didactic.com 206 207 Commissioning and troubleshooting Fundamentals Factory Automation > Commissioning and troubleshooting Simulation box, digital The simulation box is used to display the input and outputs signals of an MPS station or PLC. Two modes of application are possible: – Simulation of inputs for testing of a PLC program. Use I/O data cable (SysLink) (order no. 034031) for this purpose. – Setting of outputs (with separate 24 V supply) in order to operate an MPS station. The cable (order no. 167106, 2.5 m) required for this purpose is included in the scope of delivery. The simulation box contains a SysLink socket. Order no. 170643 Simulation box, digital/analog The digital/analog simulation box additionally allows the simulation and display of analog signals (0 – 10 V). The simulation box is supplied without connection cables. The following connection cables are recommended for flexible application: – I/O data cable, parallel Order no. 034031 (e.g. Simulation Box with SPS EduTrainer or EasyPort) – Analog cable, parallel Order no. 529141 (e.g. Simulation Box with EasyPort) – Analog cable, crossover Order no. 533039 (e.g. Simulation Box with MPS Analog-Terminal) – I/O data cable, crossover Order no. 167197 Order no. 526863 Fundamentals Factory Automation > Commissioning and troubleshooting Error simulation box The error simulation box allows deliberate errors to be generated in the processes of MPS stations or module applications. Individual input or output signals can be interrupted or switched to continuous signals, depending on how the error simulation box is integrated, for the purpose of exercises, for example. Lockout-tagout module The module offers the option of a central shut-down device for voltage and compressed air supply of a station or of an entire system. The main switch and shut off valve can each be secured with a padlock. Technical data – Nominal voltage: 110 V/230 V – Max. switching capacity: 10 A – Operating pressure: 100 – 1000 kPa (1 – 10 bar) – Standard nominal flow rate: 750 l/min – Weight: 3400 g – Dimensions (W x D x H): 305 x 240 x 312 mm Training content – Getting to know central shut-down devices for voltage and compressed air during maintenance work on industrial systems Order no. 8064829 Students can gain practical training in locating and remedying typical process faults, in order to acquire comprehensive knowledge of the functions and processes and also the servicing of a mechatronics system. Order no. 8074292

RkJQdWJsaXNoZXIy MzE0OTAwNw==