[X] Figure contains additional equipment and accessories 205 → www.festo-didactic.com 204 Machine Safety Equipment set TP 1321 Machine safety in the learning environment Equipment set with various components relating to machine safety, the Machinery Directive and risk analysis. Works in perfect harmony with the illustrative project exercises provided in the accompanying workbook. Scenario flexibility The modular system can be used both in stand-alone operation, in conjunction with FluidSIM and attached to an MPS station. The system can be converted in just a few steps and new safety equipment can be implemented in practice. Complex contents – simply presented Alongside function and economy, safety is one of the key success factors of any machine. In addition, new directives and laws require intelligent solutions and increase the need for qualification. As a result, the product, information and qualification range for safety technology is diverse. With the TP 1321 equipment set, you can map the common safety devices of modern machines. This includes various circuits with safety and two-hand relays as well as various protective devices and guard locking. Fundamentals Factory Automation > Machine Safety > Equipment sets Also order: Workbook The Machine Safety workbook deals specifically with the topic of safety technology in the industrial environment in 10 projects. The practical implementation of the projects is coordinated with the components of the TP 1321 equipment set. The focus is on the topics of standards, risk analysis, safety controls and protective devices. FluidSIM is required to complete the projects. The workbook contains: – Sample solutions – Training notes – Worksheets for students Campus licence (→ Page 276): de 8125496 en 8136251 es 8136250 fr 8136251 Complete equipment set TP 1321 8112539 The most important components at a glance: 1x Base frame with associated switch plates 1x Pilz safety relay PNOZ4.1 in the A4 module 1x Pilz two-handed relay PNOZ6.1 in the A4 module 1x Door for mounting various safety devices 1x Safety switch, without interlock 1x Safety switch, with interlock 1x Contactless safety switch 1x Magnetic guard control 1x Position switch 1x Sliding door with position switch 1x Enable button 1x M12 adapter, 4 mm safety socket 1x Multifunctional lamp 1x M12 cable set Optional accessories: Mini EasyPort* 8075749 1 Light curtain 8112552 * Connection to FluidSIM Pneumatics and Electrical Engineering Recommended accessories: FluidSIM Pneumatics 8148657 FluidSIM Electrical Engineering 8148659 Fundamentals Factory Automation > Machine Safety > Equipment sets Machine Safety Equipment set TP 1321 and Machine Safety mounting kit for MPS Light curtain The light curtain is an optional component suitable for the equipment set Machine Safety. It is used to impart knowledge about safety devices with optical sensors. Order no. 8112552 Mounting kit TP 1321 for MPS 8131471 Machine Safety mounting kit for MPS The mounting kit for MPS is an optional component for the TP 1321 Machine Safety. The carrier system and thus all other components of the TP 1321 can be mounted on an MPS station with the mounting kit. In this way, the topic of machine safety can be implemented and illustrated using a real example. The mounting kit for MPS consists of the following components: – 1x assortment of cables – 1x mounting accessories – 1x A4 mounting plate MPS [X] 1
RkJQdWJsaXNoZXIy MzE0OTAwNw==