252 253 → www.festo-didactic.com → www.festo-didactic.com Digital learning > eLearning Courses From the table of contents: – Basic technical functions (AND & OR function, memory function, timer function, counter function) – Digital minicontrollers (differentiation between open- and closedloop control) – Control components – Positioning with digital minicontrollers – Design and function of a minicontroller – Cyclical program processing – Areas of application – Programming languages Single use via Festo LX Order no. 8147904 Licenses via Classroom Manager VT Order no. 8038130 The LOGO! training program provides an introduction to logic functions, beginning with AND & OR functions and processes, which are shown in function tables. These are followed by other basic control functions, such as memory, timer, and counter functions. The next part of the course begins by covering the basics of open- and closed-loop control circuits and exploring the elements of a controller. Finally concluding with a detailed focus on the features and applications of mini-controllers. LOGO! Training Safety engineering From the table of contents: – Introduction to machine safety – The question of liability (who is liable in the case of an accident?) – European directives – The relationship between directives and standards – The new EU machinery directive 2006/42/EC – The hierarchy of the European standards for machine safety – Machine safety in the USA – Risk assessment procedure according to EN ISO 14121 and EN ISO 12100 – Definitions – Risk evaluation: determining the required performance level – Risk reduction measurements: design measures, technical safety measures, instructional measures – Selecting the safety function – Determining the control category Single use via Festo LX Order no. 8147907 Licenses via Classroom Manager VT Order no. 8038133 This training program provides an introduction to the complex subject of safety engineering in industrial machines and systems. The aim is to make participants more aware of the problems in the design aspects of safety engineering and help them understand safety engineering equipment and hazard analysis methods. The training program is based on an amended version of the EC machinery directive 2006/42/EC. How is the overall performance level of a technical safety measure determined? The training program explains concepts such as probability of failure (POF), diagnostic coverage (DC), common cause failure (CCF), redundancy, and diversity. A detailed explanation of all the components for safety equipment is also provided. Digital learning > eLearning Courses From the table of contents: – Advantages of Fieldbus systems – The design of Fieldbus systems (different areas of application, open and closed technical concepts, such as messageoriented bus systems, useroriented bus systems, multi-master concepts, database concepts, installation concepts) – RS 485/RS 422 (introduction, cabling, function) – Topology (introduction, line, ring, tree) Single use via Festo LX Order no. 8147905 Licenses via Classroom Manager VT Order no. 8038131 The multimedia and interactive training program covers the basics of Fieldbus technology and is suitable for beginners who would like an overview of the subject. Animations are used to illustrate various practical examples. All relevant terms on the subject of bus technology can be found in the integrated dictionary. Fieldbus technology Full package of eLearning courses The full package includes all available eLearning courses (approx. 35 courses) and is available for the integration in Classroom Manager VT or single online usage via Festo LX (with limited functionalities). All eLearning courses are integrated in the Festo LX basic subscription as well. Single use via Festo LX Order no. 8147919 Licenses via Classroom Manager VT Order no. 8115429
RkJQdWJsaXNoZXIy MzE0OTAwNw==