258 259 → www.festo-didactic.com → www.festo-didactic.com Digital learning > Tec2Screen > Courses Tec2Screen courses Sensors Light Barriers Training content – Through-beam sensor – Design, function, and response characteristics with different materials – Retro-reflective sensor – Influence of the workpiece surface on the scanning width Required Connects – 1x Digital I/O Connect – 1x Analog In Connect – 1x Power Connect For Festo LX Order no. 8147849 For Classroom Manager VT Order no. 8028121 The accessories mentioned below are required to conduct the courses. – 1x Equipment set TP 1311 Sensors for object detection – Supplement to the set of objects for the light curtain, TP 1311 Sensors Inductive Proximity Sensors With Switching Output Training content – Design and function – Terms that describe the switching characteristics of an inductive proximity sensor – Relationship between design and sensing distance – Relationship between object material and sensing distance – Material dependency of the sensing distance when validating different metals – Relationship between object size (area) and sensing distance – Influence of differently sized objects on the sensing distance Required Connects – 1x Digital I/O Connect – 1x Analog In Connect – 1x Power Connect For Festo LX Order no. 8147848 For Classroom Manager VT Order no. 8028120 The accessories mentioned below are required to conduct the courses. – 1x Equipment set TP 1311 Sensors for object detection – 1x Tec2Screen measuring unit – 1x Supplement to the set of measuring objects, TP 1311 Sensors Inductive Sensors With Analog Output Training content – Determining the characteristic curve – Learning about response characteristics and sensitivity – Relationship between output voltage and object material – Dependency of the output voltage on the material of the item to be measured and on the distance from that item – Relationship between output voltage and object size – Dependency of the output voltage on the size of the cross-sectional area and on the distance from the item to be measured Required Connects – 1x Analog In Connect – 1x Power Connect For Festo LX Order no. 8147847 For Classroom Manager VT Order no. 8034075 The accessories mentioned below are required to conduct the courses. – 1x Equipment set TP 1311 Sensors for object detection – 1x Tec2Screen measuring unit – 1x Supplement to the set of measuring objects, TP 1311 Sensors Light Sensors Training content – Diffuse sensors with background suppression – Fiber-optic cables – Design, function, and application range Required Connects – 1x Digital I/O Connect – 1x Analog In Connect – 1x Power Connect For Festo LX Order no. 8147850 For Classroom Manager VT Order no. 8034076 The accessories mentioned below are required to conduct the courses. – 1x Equipment set TP 1311 Sensors for object detection – 1x Tec2Screen measuring unit Digital learning > Tec2Screen > Courses MPS Stacking Magazine Module (Distribution Station) Commissioning Training content – Commissioning the Stacking Magazine module of the Distribution station – Function and applications of a stacking magazine in production – Learning about the electric and pneumatic components – Actuating a linear cylinder – Creating the assignment list – Adjusting the end-position switches – Setting the one-way flow control valves – Mounting the through-beam sensor Required Connects 1x Connect SysLink For Festo LX Order no. 8147868 For Classroom Manager VT Order no. 8028125 The accessories mentioned below are required to conduct the courses. – 1x Distributing station (model series 2000 – 2014) – 1x I/O data cable with SysLink connectors (IEEE 488), 2.5 m MPS Stacking Magazine Module (Distribution Station) Logic Programming Training content – Programming the Stacking Magazine module of the Distribution station using logic programming – Control system structure – Programming with function elements – Basic logic functions (AND, OR, NOT) – Programming motion sequences using the basic logic functions – What are overlapping signals and how can I avoid them? – Signal storage with memory modules – differences and correct use Required Connects 1x Connect SysLink For Festo LX Order no. 8147869 For Classroom Manager VT Order no. 8028126 The accessories mentioned below are required to conduct the courses. – 1x Distributing station (model series 2000 – 2014) – 1x I/O data cable with SysLink connectors (IEEE 488), 2.5 m Sensors Capacitive Proximity Sensors Training content – The setup, function, and switching characteristics of a capacitive proximity sensor. – Relationship between object material and sensing distance – Relationship between object material thickness and sensing distance – Material sensing through container walls – Effect of the container wall on the material verification – Fill level measurement, content check Required Connects – 1x Digital I/O Connect – 1x Analog In Connect – 1x Power Connect For Festo LX Order no. 8147851 For Classroom Manager VT Order no. 8028122 The accessories mentioned below are required to conduct the courses. – 1x Equipment set TP 1311 Sensors for object detection – 1x Tec2Screen measuring unit Sensors Magnetic Proximity Switches Training content – Design and function of magnetic proximity switches – Switching characteristics of magnetic proximity switches – Selecting and aligning magnetic proximity switches – Industrial applications for magnetic proximity switches For Festo LX Order no. 8147846 For Classroom Manager VT Order no. 8028119 This course does not contain experiments with direct hardware interaction.
RkJQdWJsaXNoZXIy MzE0OTAwNw==