260 261 → www.festo-didactic.com → www.festo-didactic.com Digital learning > Tec2Screen > Courses Tec2Screen courses MPS Stacking Magazine Module (Distribution/Conveyor Station) Logic Programming Training content – Programming the Stacking Magazine module – Control system structure – Programming with function elements – Basic logic functions (AND, OR, NOT) – Programming motion sequences using the basic logic functions – What are overlapping signals and how can I avoid them? – Signal storage with memory modules – differences and correct use Required Connects 1x Connect SysLink For Festo LX Order no. 8150946 For Classroom Manager VT Order no. 8036588 The accessories mentioned below are required to conduct the courses. – 1x Stack magazine module – 15-pin D-sub cables: plug connector – plug connector – 1x C Interface – 1x I/O data cable with SysLink connectors (IEEE 488), 2.5 m MPS Changer Module (Distribution Station) Commissioning Training content – Commissioning the Changer module – Function and applications of a changer in production – Learning about the electric and pneumatic components – Correct actuation of a rotary cylinder – Creating the assignment list – Adjusting the end-position switches – Setting the one-way flow control valves Required Connects 1x Connect SysLink For Festo LX Order no. 8147870 For Classroom Manager VT Order no. 8028127 The accessories mentioned below are required to conduct the courses. – 1x Distributing station (model series 2000 – 2014) – 1x I/O data cable with SysLink connectors (IEEE 488), 2.5 m MPS Changer Module (Distribution Station) Logic Programming Training content – Programming the Changer module – Control system structure – Programming with function elements – Basic logic functions (AND, OR, NOT) – Programming motion sequences using the basic logic functions – What are overlapping signals and how can I avoid them? – Signal storage with memory modules – differences and correct use Required Connects 1x Connect SysLink For Festo LX Order no. 8147871 For Classroom Manager VT Order no. 8028128 The accessories mentioned below are required to conduct the courses. – 1x Distributing station (model series 2000 – 2014) – 1x I/O data cable with SysLink connectors (IEEE 488), 2.5 m MPS Stacking Magazine Module (Distribution/Conveyor Station) Commissioning Training content – Commissioning the Stacking Magazine module – Function and applications of a stacking magazine in production – Learning about the electric and pneumatic components – Actuating a linear cylinder – Creating the assignment list – Adjusting the end-position switches – Setting the one-way flow control valves – Mounting the through-beam sensor Required Connects 1x Connect SysLink For Festo LX Order no. 8150945 For Classroom Manager VT Order no. 8036587 The accessories mentioned below are required to conduct the courses. – 1x Stack magazine module – 15-pin D-sub cables: plug connector – plug connector – 1x C Interface – 1x I/O data cable with SysLink connectors (IEEE 488), 2.5 m Digital learning > Tec2Screen > Courses MPS Processing Station Commissioning Training content – Commissioning the Processing station and its modules – Learning about the components of the Processing station modules – Learning about and describing the design and function of the modules and components, and using them in a different context – Adjusting the individual components Required Connects 1x Connect SysLink For Festo LX Order no. 8147874 For Classroom Manager VT Order no. 8046988 The accessories mentioned below are required to conduct the courses. – 1x Processing station (model series 2000 – 2014) – 1x I/O data cable with SysLink connectors (IEEE 488), 2.5 m MPS Pick&Place Station Commissioning Training content – Commissioning the Pick&Place station – Learning about the requirements for safe use of the station – Learning about practical applications of Pick&Place – Learning about the functions of the station – Commissioning and learning about the station modules – Learning about the intended sequence for the station – Adjusting the station sensors Required Connects 1x Connect SysLink For Festo LX Order no. 8147873 For Classroom Manager VT Order no. 8046992 The accessories mentioned below are required to conduct the courses. – 1x Pick&Place station (model series 2000 – 2014) – 1x I/O data cable with SysLink connectors (IEEE 488), 2.5 m MPS Testing Station Commissioning Training content – Commissioning the Testing station – Design, function and commissioning of the Detection, Lifting, Slide, and Measuring modules – Practical, hands-on exercises at the station to further develop knowledge Required Connects 1x Connect SysLink For Festo LX Order no. 8147872 For Classroom Manager VT Order no. 8046970 The accessories mentioned below are required to conduct the courses. – 1x Testing station (model series 2000 – 2014) – 1x I/O data cable with SysLink connectors (IEEE 488), 2.5 m MPS Testing Station, Modules Detection and Lifting Logic Programming Training content – Using logic programming to program the Detection and Lifting modules – Programming and testing simple and advanced logic control systems with the Detection and Lifting modules – Learning about and using the logic functions – AND, NOT, OR, and NAND – RS flip-flop, SR flip-flop (memory modules) – Timer – Counter Required Connects 1x Connect SysLink For Festo LX Order no. 8147875 For Classroom Manager VT Order no. 8046989 The accessories mentioned below are required to conduct the courses. – 1x Testing station (model series 2000 – 2014) – 1x I/O data cable with SysLink connectors (IEEE 488), 2.5 m
RkJQdWJsaXNoZXIy MzE0OTAwNw==