Pneumatics and Hydraulics - Learning Solutions for Technical Education and Training

71 → www.festo.com/didactic Pneumatics Training Packages > Equipment Sets > Energy-efficient Compressed Air Management Including FluidLab-AirCS A key component of the AirCS equipment set is the FluidLab-AirCS software. The interface can be set up in a few simple steps and the user language (de/en) can be selected too. The exercises can then be started immediately. Implementation is supported by connection diagrams, descriptions, and sample solutions from the AirCS workbook. The software also takes over the control of the measurement process. Results can be measured using measuring points, and then printed or exported to a spreadsheet program. The software also includes the entire workbook and worksheets as PDF files. AirCS training course document The accompanying document for the AirCS learning project is the workbook in German and English. The workbook contains: – Scope of the exercise – Sample solutions – Training notes Up to two electrical loads (e.g., compressor and variable power supply) are required to perform the load management exercises. Complete Equipment Set AirCS 8023858 The most important components at a glance: 1x AirCS EduTrainer 8023859 1x AirCS accessory kit 8023860 1x FluidLab-AirCS 1.0 single license 8023861 1x EasyPort USB 548687 1x Analog cable, parallel, 2 m 529141 1x I/O data cable with SysLink plugs (IEEE 488), 2.5 m 34031 1x Pressure sensor with display 572745 Required accessories, order at the same time: Compressor → Page 132 Tabletop power supply unit → www.festo.com/didactic Power supply unit for mounting frame → Page 158 4 mm safety laboratory cables → Page 159 110/230 V AC ... USB 24VDC 0V A I DI/O TP/MPS /... ® 110/230 V AC

RkJQdWJsaXNoZXIy MzE0OTAwNw==