72 24-month Festo Didactic warranty Sensors for Object Detection Equipment Set TP 1311 The sensory ability of automation technology The Equipment Set TP 1311, Sensors for Object Detection, comprehensively covers the structure, function, and application areas of different sensors. Special attention is paid to the selection of sensors based on the requirements of an application. The equipment set includes sensors with analog and binary output signals, whereby the focus is on binary output signals. These sensors are known as proximity switches. The following types are included in the equipment set: magnetic proximity switches, inductive proximity switches, optical proximity switches, capacitive proximity switches, and inductive sensors with analog output signal. Without needing tools and using just one hand, the components can be flexibly arranged on a profile plate with 50 mm slot spacing or in an ER mounting frame to create a wide variety of pneumatic control systems. All electrical connections are located on the top of the components so they are easily accessible. The electrical components have 4 mm safety sockets. All components are of industrial quality. The components are supplied in practical equipment trays. The equipment trays not only fit in the drawers of the laboratory furniture but also in a Systainer. Adhesive symbols for clearly labeling where components are stored in the equipment trays are included in the scope of delivery. Pneumatics Training Packages > Equipment Sets > Sensors Objectives – Magnetic, inductive, optical, and capacitive sensors – Basics of connection and circuit technology – Influence of workpiece parameters on switching behavior – Logical linking of sensor signals – Selection of suitable sensors for an application Benefits – Industrial quality components – Sensors with binary and analog output signals – Simple and secure placement of components with the Quick-Fix quick fastening system – Electrical connections via 4 mm safety sockets – Everything is supplied in an organized equipment tray for systainer and drawer
RkJQdWJsaXNoZXIy MzE0OTAwNw==