92 24-month Festo Didactic warranty Hydraulics Training Packages > Equipment Sets > Measurement and Control Measurement and Control in Hydraulics with FluidLab-H Equipment Set TP 610 Diagnostics, maintenance, and energy efficiency The topics measurement and control in hydraulics are covered by the equipment set Measurement and Control in Hydraulics with FluidLab-H, TP 610. The content ranges from measuring individual hydraulic components to the basics of condition monitoring and closed-loop control technology. The importance of dealing responsibly with compressed air as a form of energy is also clearly highlighted in order to raise awareness. The number and design of components in the equipment set and the project tasks stored in the FluidLab-H software are optimally coordinated. This software teaches the basics of measuring and analyzing the system and control behavior of hydraulic/ electrohydraulic control systems. Without needing tools and using just one hand, the components can be flexibly arranged on a profile plate with 50 mm slot spacing or in an ER mounting frame. All hydraulic and electrical connections are on the top of the components so they are easily accessible. The hydraulic connection is made without tools using low-leakage stainless steel couplings. The coupling nipple and coupling socket are self-sealing when uncoupled and are pressure-resistant up to 12 MPa. Sensors for pressure, temperature, and flow can be used at any coupling point. The electrical components have 4 mm safety sockets or M8/M12 industrial connectors. All components are of industrial quality. The components are supplied in practical equipment trays. The equipment trays not only fit in the drawers of the laboratory furniture, but also in a Systainer. Adhesive symbols for clearly labeling where components are stored in the equipment trays are included in the scope of delivery. Components from the Basic Electrohydraulics TP 601 and Basic Hydraulics TP 501 equipment sets are required to carry out the project tasks. Objectives – Basics of measurement data acquisition and processing – Selecting and adapting sensors – Characteristic curves and characteristic values of electrohydraulic components – Characteristics and applications of proportional-pressure regulators – Control technology with continuous and discontinuous regulators Advantages – Fast PC-supported measured value recording – Functional tests and optimization of pneumatic and hydraulic controllers – FluidLab-H license included – Supplied in an organized equipment tray for systainer and drawer
RkJQdWJsaXNoZXIy MzE0OTAwNw==