93 → www.festo.com/didactic Hydraulics Training Packages > Equipment Sets > Measurement and Control Complete Equipment Set TP 610 in organizer 567194 The most important components at a glance: 1 1x I/O data cable with SysLink plugs (IEEE 488), 2.5 m 34031 2 1x Universal connection unit, digital (SysLink) 162231 3 1x Analog cable, parallel, 2 m 529141 4 1x Terminal unit, analog 567232 5 1x EasyPort USB 548687 6 1x Quick-Fix screw adapter 549806 7 1x 4/3-way solenoid valve, relieving mid-position (AB –> T) 544348 8 2x Pressure sensor 525964 9 1x Flow control valve 152842 10 1x Resistance hose line with quick release couplings 549858 11 1x FluidLab-H single license, de/en 573286 12 1x Limit switch, electrical, left-actuated 183322 Proportional amplifier 162255 Displacement encoder for cylinder, 200 mm measuring stroke 167090 Mounting kit for cylinders 544371 4/3-way proportional valve 544350 Proportional pressure relief valve 544351 Pressure filter 548609 Optionally, the control valve can be used for the control technology instead of the proportional amplifier with the proportional valves. The following components are also required for the exercises on proportional and closedloop hydraulics: 4/3-way regulating valve 567269 FluidLab-H measuring software included A key component of the training package TP 610 is the FluidLab-H software. In just a few simple steps, the interface is set up, the sensors adapted and the language (de/en) selected. Then the exercises begin. The exercises are divided into basic tests, cylinder controls, proportional technology, and closed-loop control technology. Connection diagrams, descriptions, and sample solutions support the implementation. The software also controls the measurement process. Diagrams can be measured and printed using the cursors. In addition, the software includes the entire set of exercises with sample solutions as a PDF file. Recommended learning materials eLearning courses aBasic Principles of Electrohydraulics aElectrohydraulic Components aBasic Electrohydraulic Circuits eLab Course aBasics of Electrohydraulics Recommended simulation software aFluidSIM Hydraulics Other learning materials – Set of Posters on Hydraulics → page 171
RkJQdWJsaXNoZXIy MzE0OTAwNw==