Pneumatics and Hydraulics - Learning Solutions for Technical Education and Training

124 24-month Festo Didactic warranty Pneumatics Training Packages > Components > Drives/Actuators Pneumatics Drives/Actuators 1 Double-acting profile cylinder Double-acting compact cylinder with trip cams. The piston has a permanent magnet attached to it, with a magnetic field that can be used to activate the proximity switches. There are slots on three sides to accommodate proximity switches. Integrated cushioning pads absorb the residual energy in the end positions. – Operating pressure: maximum 1000 kPa (10 bar) – Piston diameter: 20 mm – Theoretical thrust at 600 kPa (6 bar): 188 N – Theoretical retraction force at 600 kPa (6 bar): 141 N Order no. 549832 2 Weight, 2 kg, for cylinder With plain-bearing guide and fastening material for mounting on cylinders with M8 thread. Order no. 572778 3 Driving/tractive load Demonstration of a driving or tractive load. Consisting of a double-acting cylinder, a weight of 6 kg, and two fixed throttles. It is attached to the profile plate with 2 T-head nuts. – Operating medium: dried air, lubricated, or unlubricated – Operating pressure: 100 – 1000 kPa (1 – 10 bar) – Damping length: 17 mm – Retraction force at 600 kPa (6 bar) (return): 158.3 N – Thrust at 600 kPa (6 bar) (flow): 188.5 N – Mode of operation: double-acting – Impact energy in the end positions: 0.2 J Order no. 152889 4 Stop, 35 mm adjustment path Enables an adjustable end position of the piston rod with fixed stop within the stroke range of a cylinder – Load max. 200 N (at 600 kPa (6 bar)) – Quick-action mounting system Quick-Fix Order no. 548630 1 2 3 4

RkJQdWJsaXNoZXIy MzE0OTAwNw==