125 → www.festo.com/didactic Pneumatics Training Packages > Components > Drives/Actuators Pneumatics Drives/Actuators 1 Semi-rotary drive, size 16, 180° Quarter-turn actuator with rotating plate for adapting weights (order no. 548581) for load simulation. – The swivel angle of the actuator is freely adjustable from 0 - 180 – Mounting position freely adjustable from 0 - 90 – Three adapters for mounting proximity switches (order no. 2342009) – Flexible damping at both ends – Pneumatic connection, via push-in fitting for plastic tubing with O.D. 4 mm. – Quick-action mounting system Quick-Fix Order no. 544313 2 Weight, 175 g Set of two weights (2x 175 g) for the quarter turn actuator Order no. 548581 3 Fluidic muscle, size 10 With mounting accessories for adaptation to two double-acting cylinders Order no. 544311 4 2 1 3 5 4 Visual display (red) – The pneumatically actuated visual indicator responds when a pressure of more than 150 kPa (1.5 bar) is present. – Design: Reflection principle – Display color: red – Pressure range: 150 – 800 kPa (1.5 – 8 bar) – Quick-action mounting system Quick-Fix Order no. 152893 5 Compressed air motor The motor converts pneumatic energy into mechanical, rotational energy, and can be operated both clockwise and counterclockwise. – Operating pressure: 300 – 600 kPa (3 – 6 bar) – Nominal rotational speed: 975 rpm – Flywheel – Increments for opto sensor: 1/rev and 12/rev – Pneumatic connection, via push-in fitting for plastic tubing with O.D. 4 mm. – Quick-action mounting system Quick-Fix Order no. 4645172
RkJQdWJsaXNoZXIy MzE0OTAwNw==