130 24-month Festo Didactic warranty Pneumatics Training Packages > Components > Sensors/Measurement Technology Pneumatics Sensors/Measurement Technology 1 Pressure gauge The pressure gauge indicates pressure within pneumatic control systems. – Type: Bourdon tube pressure gauge – Display range: 0 – 1000 kPa (0 – 10 bar) – Quality class: 1.6 – Quick-action mounting system Quick-Fix Order no. 152865 2 Vacuum gauge – Adjustable red/green range – Display range/operating pressure: –100 – 0 kPa (–1 – 0 bar) – Quick-action mounting system Quick-Fix Order no. 573042 3 Pressure sensor with display Piezoresistive relative pressure sensor with LCD display, freely programmable switching function, adjustable hysteresis, and analog output for direct measured data acquisition. – rotatable 210°, detenting every 15° – Operating voltage: 15 – 30 V DC – Switching output PNP – Analog output: 0 – 10 V DC – Connection, pneumatic for plastic tubing with O.D. 4 mm – Pressure measuring range: 0 – 1000 kPa (0–10 bar) – Quick-action mounting system Quick-Fix Symbols as per IEC standard Order no. 572745 Symbols as per NEMA standard Order no. 8062966 4 Proximity switch, electronic, with cylinder mounting Magneto-resistive proximity switch, magnetically actuated – Connection via 4 mm safety sockets – Switching output: NO (PNP) with switching status indication – Overload and short-circuit proof, with reverse polarity protection – Operating voltage: 5 – 30 V DC – Output current: max. 100 mA – Switching time (on/off): max. 1 ms – Mounting system for cylinder diameter 20 mm, 2x sensor slot 8 for simultaneous mounting of one pneumatic and one electronic proximity switch Order no. 2344752 5 Proximity switch, pneumatic, with cylinder attachment 3/2-way valve, normally closed, solenoid operated – Connection, pneumatic for plastic tubing with O.D. 4 mm – Pressure range: 200 – 800 kPa (2 – 8 bar) – Switching time (on/off): 22 ms/52 ms – Visual switching status indication – Mounting system for cylinder diameter 20 mm, 2x sensor slot 8 for simultaneous mounting of one pneumatic and one electronic proximity switch Order no. 2764815 Cylinder mounting for pneumatic and electronic proximity switches Mounting system for cylinder diameter 20 mm, 2x sensor slot 8 for simultaneous mounting of one pneumatic and one electronic proximity switch. Proximity switch not included in the scope of delivery. Order no. 8201547 6 Pressure sensor, analog The analog pressure sensor is a piezo-resistive relative pressure transducer with integrated amplifier and built-in temperature compensation in an aluminum housing. – Measured variable: relative pressure – Measurement method: piezo-resistive pressure sensor – Pressure measuring range: 0 – 1000 kPa (0–10 bar) – Max. pressure: 1400 kPa (14 bar) – Operating voltage: 12 – 30 V DC – Analog output: 0 – 10 V, 0 – 20 mA – Total error: ±1% of end value – Operating medium: filtered compressed air, grade of filtration 40 µm – Electrical connection: 4 mm safety sockets – Maximum frequency: 100 Hz – Electrical protection: short-circuit proof, protected against reverse polarity – Pneumatic connection: for plastic tubing with O.D. 4 mm – Quick-action mounting system Quick-Fix Sensor provides a signal even for pressures <0 bar. Linearity and proportionality are not guaranteed. Order no. 167094 1 2 3 4 6 5
RkJQdWJsaXNoZXIy MzE0OTAwNw==