132 24-month Festo Didactic warranty Pneumatics Training Packages > Components > Accessories and Optional Components Pneumatics Accessories and Optional Components 2 Pipe and tubing cutter For pneumatic tubing made of plastic and NBR with and without fabric insert up to O.D. 20 mm Right-angled, burr-free cut thanks to form-fitting support of the tubing in the cutter. It also has an integrated safety bar to prevent accidental opening. Delivery includes two spare blades Order no. 7658 3 Tubing cutter For cutting pneumatic polymer tubing cleanly to length. Order no. 8201554 Releasing tool for pneumatic tubing For loosening all pneumatic QS connecting components with tubing O.D. from 3 to 10 mm Order no. 158419 Silencer and sealing rings Minimum order quantity/packaging unit: 10 items Sealing ring OL-M5 Order no. 34634 Silencer U-1/8 Order no. 2307 Sealing ring OL-1/8 Order no. 33840 4 Compressor Sound pressure of only 41 dB(A), so well suited for use in classrooms. Complete with pressure regulator, water separator, 5 m compressed air tube with O.D. 6 mm, 3 T-distributors. – Pressure: maximum 400 kPa (4 bar) – Suction capacity: 14 l/min – Reservoir capacity: 2.5 l – Dimensions: 310 x 150 x 370 mm Version: 230 V/50 Hz With IEC power cable as per CEE 7/VII suitable for: DE, FR, NO, SE, FI, PT, ES, AT, NL, BE, GR, TR, IT, DK, IR, ID 230 V/50 Hz 548707 Version: 120 V/60 Hz With IEC power cable as per NEMA 5-15 suitable for: US, CA, Central America, BR, CO, YU, EC, KR, TW, TH, PH, JP 120 V/60 Hz 556275 5 Compressor Oil-lubricated, very quiet (45 dB(A)) compressor. This makes it ideal for use in classrooms. With pressure reducer and water separator. – Pressure: max. 800 kPa (8 bar) – Suction capacity: 50 l/min – Boiler volume: 24 l – Compressed air outlet: ¼" or KD4 – Noise level: 45 dB(A)/1 m – Duty cycle: max. 50 % – Pressure regulator with pressure gauge Version: 230 V/50 Hz With IEC socket and IEC power cable as per CEE 7/VII suitable for: DE, FR, NO, SE, FI, PT, ES, AT, NL, BE, GR, TR, IT, DK, IR, ID. 230 V/50 Hz 91030 Version: 120 V/60 Hz With IEC socket and plug as per NEMA 5-15 suitable for: US, CA, Central America, BR, CO, EC, KR, TW, TH, PH, JP 120 V/60 Hz 565440 Compressor accessories Consisting of: – Coupling sockets (KD3-CK-4 and KD4-1/4-A) – Quick coupling plug (KS4-CK-4) – Tubing (6 x 1 silver 2.5 m) Order no. 8201523 3 2 1 4 5 1 Push-in fittings/push-in connectors For quickly creating branch lines with little effort, for plastic tubing, O.D. 4 mm (calibrated). – Simply “plug and work” – Flexible installation—all fittings can be rotated 360° around the threaded coupling – Absolutely safe and tight—with NBR plastic sealing ring – Reusable—thread with self-sealing coating Minimum order quantity/packaging unit: 10 items Straight fitting, M5 (QSM-M5-4) Order no. 153304 Straight fitting, G1/8 (QS-G1/8-4) Order no. 186095 Angle fitting, rotatable, M5 (QSML-M5-4) Order no. 153333 Angle fitting, rotatable, G1/8 (QSL-G1/8-4) Order no. 186116 Angle fitting, 4H (QSL-4H) Order no. 153056 Straight fitting, self-adjusting, M5 (QSKM5-4) Type 6 153291 Straight fitting, self-adjusting, G1/8 (QSKG1/8-4) Order no. 186294 T-distributor (QST-4) Order no. 153128 T-distributor (QST-6) Order no. 153129 Push-in bulkhead fitting, (QSMS-4) Order no. 153376 Blanking plug (QSC-4H) Order no. 153267 Push-in sleeve (QSH-4) Order no. 153251 Push-in connector (QSM-6H-4) Order no. 153329 CEE 7/VII NEMA 5-15
RkJQdWJsaXNoZXIy MzE0OTAwNw==