133 → www.festo.com/didactic Pneumatics Training Packages > Components > Other Components Pneumatics Other Components 1/2 Universal adapter For mounting pneumatic components to the aluminum profile plate. – Plug, clamp, ready—without any effort – No worn out terminal sockets – Accurate positioning of components – Working in the third dimension – The adapters are universally suitable for components with throughhole – Quick-action mounting system Quick-Fix Mount the components on the adapter using self-tapping screws— simply, quickly, and reliably. Matching self-tapping screws are included in the scope of delivery. Not suitable for the adaptation of hydraulic components. 3 75 x 50 x 30 mm 195224 4 75 x 100 x 30 mm 195225 3 Quick-Fix screw adapter The Quick-Fix screw adapter allows components to be attached to a profile plate. Order no. 549806 4 Quick-Fix clamping adapter The Quick-Fix clamping adapter allows small components to be attached to a profile plate. Order no. 8026327 5 Multiple hose clamping strip set Easy to attach to the aluminum profile plate, provides a clear layout with up to 6 tubing pieces/cables per terminal strip. Set with 10 pieces. Order no. 544317 6 DIN rail set Two 300 mm long DIN rails, matching the relay base and the terminal block set with fixing material for adaptation to the aluminum profile plate. Order no. 548637 7 Cable duct set 1x 150 mm, 3x 265 mm and 1x 500 mm cable ducts with mounting material for adaptation to the aluminum profile plate. Order no. 548638 8 Accessory box The accessory box for pneumatic fittings contains fitting and tubing accessories, as well as a tubing cutter and a releasing tool. Order no. 167020 5 6 7 3 4 8 2 1
RkJQdWJsaXNoZXIy MzE0OTAwNw==