Pneumatics and Hydraulics - Learning Solutions for Technical Education and Training

142 24-month Festo Didactic warranty Hydraulics Training Packages > Components > Actuators Hydraulics Actuators 1/2 Displacement encoder for cylinder Linear potentiometer for mounting on cylinders using a mounting kit. – Connecting cable with 4 mm safety plug – Outlet: 0 – 10 V DC 1 Linear potentiometer with 200 mm measuring stroke – For cylinder order no. 572746 and 572750 with mounting kit order no. 544371 or – For cylinder order no. 572747 with mounting kit order no. 544373 200 mm measuring stroke 167090 Linear potentiometer with measuring stroke of 300 mm For cylinder order no. 572748 with mounting kit order no. 544372 300 mm measuring stroke 525953 2 Linear potentiometer with measuring stroke of 450 mm For direct mounting on cylinder order no. 572749 and aluminum profile plate 450 mm measuring stroke 525954 1 2 4 3 3 Linear drive Consisting of slide, double-acting cylinder, covering hood with scale, guide rods, ruler, yoke, and displacement encoder. – Operating pressure: 6 MPa (60 bar) – Maximum permissible pressure: 12 MPa (120 bar) – Low-leakage, self-sealing coupling nipples – Mounting accessories – Piston Ø: 16 mm – Piston rod Ø: 10 mm – Stroke: 200 mm – Surface area ratio 1:1.6 Order no. 8028726 4 Weight, 5 kg, for linear actuator Weight for mounting on the linear actuators (order no. 8028726 and 192501), can be used as an additional load. Order no. 34065

RkJQdWJsaXNoZXIy MzE0OTAwNw==