143 → www.festo.com/didactic Hydraulics Training Packages > Components > Actuators Hydraulics Actuators 2 3 4 1 5 1 Cushioning cylinder for linear actuator Load or cushioning cylinder for the linear actuator (order no. 8028726). – Operating pressure: 6 MPa (60 bar) – Maximum permissible pressure: 12 MPa (120 bar) – Double-acting – Low-leakage, self-sealing coupling nipples – Piston Ø: 16 mm – Piston rod Ø: 10 mm – Stroke: 200 mm – Surface area ratio 1:1.6 Order no. 152295 2 Weight, 9 kg for cylinder Weight for mounting on a Learnline profile column can be used as a pulling or pushing load on a hydraulic cylinder. With rod clevis and plain-bearing guide. Weight for cylinder: Order no. 152857, 572746, 572750 Order no. 152972 3/4 Cover for weight, 9 kg Reliably protects against injuries. Only in combination with cylinder, order no. 152857, 572746, 572750 and weight, order no. 152972. 3 For the Learntop-S mounting kit Order no. 152973 4 For the Learnline profile column Order no. 541135 5 Hydraulic motor The motor is set in rotation as the fluid flows through it. As the direction of flow changes, the direction of rotation also changes. The leakage in the motor is fed to the lower pressure side via the shuttle valve. – Operating pressure: 6 MPa (60 bar) – Maximum permissible pressure: 12 MPa (120 bar) – Maximum permissible pressure in the return line: 5 MPa (50 bar) – Displacement volume: 8.2 cm³ – Type: Orbit – Low-leakage, self-sealing coupling nipples – Quick-action mounting system Quick-Fix Order no. 152858
RkJQdWJsaXNoZXIy MzE0OTAwNw==