144 24-month Festo Didactic warranty Hydraulics Training Packages > Components > Hosing, Distribution/Other Components Hydraulics Hosing, Distribution/Other Components 1 3 1 Hose line with quick release couplings The high-pressure hose is made up of three layers: The inner layer is made of polyamide; the 2nd layer is made of wire mesh, and the cover layer is made of polyurethane. The two quick coupling sockets are selfsealing when decoupled. When used with a coupling nipple, a tightly sealed hydraulic connection forms. During the coupling process, only the front surface of the coupling is wetted with oil. Coupling and uncoupling are only permitted in a depressurized state. – Operating pressure: 6 MPa (60 bar) – Maximum permissible pressure: 12 MPa (120 bar) – Temperature range: -40 – +125 °C – Minimum bending radius: 100 mm – DN 06 (Ø 6.3 mm) 600 mm 152960 1000 mm 152970 1500 mm 159386 3000 mm 158352 Resistance hose line with quick release couplings DN 04 (Ø 4 mm) 1000 mm 549858 Hose line without quick release couplings With G1/4" external thread and wrench flat (AF19). Please observe the safety rules of the Employer's Liability Insurance Association for hydraulic high-pressure hose lines. They should not be used for a period exceeding 6 years, including a storage period of no more than 2 years. 600 mm 8201525 1000 mm 8201526 1500 mm 8201527 3000 mm 8201528 4 2/3 Coupling socket – Maximum permissible pressure: 12 MPa (120 bar) – Low-leakage, self-sealing coupling socket – G¼“ thread 2 Internal thread 567223 3 External thread 548610 4 Coupling nipple – Maximum permissible pressure: 12 MPa (120 bar) – Low-leakage, self-sealing coupling nipple – G¼“ external thread Order no. 8201529 Blanking plug Closes connection threads that are not required. – Maximum permissible pressure: 12 MPa (120 bar) – G¼“ external thread Order no. 205284 Sealing ring for blanking plug Order no. 34635 5 6 2 5 T-distributor The T-distributor can be connected at any point. – Connections: 2x coupling nipple and 1x coupling socket – Maximum permissible pressure: 12 MPa (120 bar) – Low leakage oil, self-sealing couplings Order no. 152847 6 4-way distributor – Distributor with five connections – Maximum permissible pressure: 12 MPa (120 bar) – Low-leakage, self-sealing coupling nipples – Quick-action mounting system Quick-Fix Order no. 184455 7 4-way distributor with pressure gauge The distributor with five connections has a pressure gauge and is firmly screwed onto the profile plate. – Measuring range and maximum permissible pressure 10 MPa (100 bar) – Quality class 1.6% of scale end value – Operating pressure, static: 3/4 of scale end value – Operating pressure, dynamic: 2/3 of scale end value – Cushioning: Glycerin – Low-leakage, self-sealing coupling nipples Order no. 159395 7
RkJQdWJsaXNoZXIy MzE0OTAwNw==