148 24-month Festo Didactic warranty Hydraulics Training Packages > Components > Power Units Hydraulics Power Units 1 Hydraulic power unit with two independent constant displacement pumps Particularly suitable for the individual supply of two hydraulic circuits, each with a separate ON/OFF switch, e.g., on a mobile Learnline workstation. Also recommended for achieving higher cylinder speeds and higher motor speeds. Also ideal for creating characteristic curves for valves. – Can be integrated into mobile Learnline workstation systems – Pump design: 2x external gear wheel each with pressure relief valve adjustable from 0 – 6 MPa (0 – 60 bar) – Operating pressure: 6 MPa (60 bar) – Two motors with overload protection, each with an ON/OFF switch on Quick-Fix mounting system – Nominal power: 2x 550 W – Tank: 40 l, sight glass, temperature display, drain screw – Tank cap with air filter and return filter – Low-leakage, self-sealing coupling nipples for P and T – Connection socket for unpressurized return – Connecting flange for measuring container return – Dimensions (W x H x D): 700 x 320 x 550 mm – Weight: 72 kg (empty) 1 All 230 V power units with grounding plug CEE 7, suitable for: DE, FR, NO, SE, FI, PT, ES, AT, NL, BE, GR, TR, IT, DK, IR, ID. Note: For safety reasons, we always supply the hydraulic units without oil filling. Please order the oil separately Alternating current variant, 230 V/50 Hz – Generator set with AC motors, single-phase and starter capacitors – Delivery rate 2x 3.4 l/min Order no. 541114 Alternating current variant, 120 V/60 Hz – Power unit with AC motors, singlephase and starter capacitors – Delivery rate 2x 4.3 l/min (2x 1.1 gpm) Order no. 8064373 Three-phase version, 400 V/50 Hz – Power unit with three-phase motors, three-phase – Delivery rate 2x 3.4 l/min Order no. 541116
RkJQdWJsaXNoZXIy MzE0OTAwNw==