Pneumatics and Hydraulics - Learning Solutions for Technical Education and Training

149 → www.festo.com/didactic 1 Hydraulic power unit with LS variable and constant displacement pump combination Particularly suitable for all tests with the standard equipment sets TP 800 and other mobile hydraulic applications, especially load-sensing (LS) controlled processes. – Can be integrated into mobile Learnline workstation systems – Pumps: Axial piston pump with hydraulic load-sensing regulator limited to 4 l/min (1 gpm) flow rate and external gear pump with pressure relief valve adjustable from 0 - 6 MPa (0 - 60 bar) – Operating pressure: 6 MPa (60 bar) – Motor with overload protection and an ON/OFF switch on Quick-Fix mounting system – Nominal power rating: 1.1 kW – Tank: 40 l volume, sight glass, temperature display, drain screw – Tank cap with air filter and return filter – Low-leakage, self-sealing coupling nipples for P and T – Connection socket for unpressurized return – Connecting flange for measuring container return – Dimensions (W x H x D): 700 x 320 x 550 mm – Weight: 80 kg (empty) 1 Hydraulics Training Packages > Components > Power Units Hydraulics Power Units All 230 V power units with grounding plug CEE 7, suitable for: DE, FR, NO, SE, FI, PT, ES, AT, NL, BE, GR, TR, IT, DK, IR, ID. Note: For safety reasons, we always supply the hydraulic units without oil filling. Please order the oil separately Alternating current variant, 230 V/50 Hz – Power unit with AC motors, singlephase and starter capacitors – Delivery rate of the fixed displacement pump 3.8 l/min Order no. 8065075 Alternating current variant, 208 V/60 Hz – Power unit with three-phase motor, three-phase – Delivery rate of the fixed displacement pump: 4.5 l/min (1.2 gpm) Order no. 8073527 Three-phase version, 400 V/50 Hz – Power unit with three-phase motor, three-phase – Delivery rate of the fixed displacement pump: 3.8 l/min Order no: 8065076

RkJQdWJsaXNoZXIy MzE0OTAwNw==