150 24-month Festo Didactic warranty Hydraulics Training Packages > Components > Power Units Hydraulics Power Units 1 2 1 Hydraulic power unit with two constant-displacement pumps in combination Recommended for achieving higher cylinder speeds and higher engine speeds. Also ideal for creating characteristic curves for valves. – Can be integrated into mobile Learnline workstation systems – Pump design: 2x external gear wheel, each with pressure relief valve adjustable from 0 – 6 MPa (0 – 60 bar) – Operating pressure: 6 MPa (60 bar) – Motor with overload protection and ON/OFF switch on Quick-Fix mounting system – Nominal power rating: 1.1 kW – Tank: 40 l volume, sight glass, temperature display, drain screw – Tank cap with air filter and return filter – Low-leakage, self-sealing coupling nipples for P and T – Connection socket for unpressurized return – Connecting flange for measuring container return – Dimensions: 700 x 320 x 550 mm (W x D x H) – Weight: 65 kg (empty) Alternating current variant, 230 V/50 Hz – Power unit with AC motor, singlephase and starter capacitor – Delivery rate 2x 3.6 l/min Order no. 539733 Three-phase version, 400 V/50 Hz – Power unit with three-phase motors, three-phase – Delivery rate 2x 3.7 l/min Order no. 541115 All 230 V power units with grounding plug CEE 7, suitable for: DE, FR, NO, SE, FI, PT, ES, AT, NL, BE, GR, TR, IT, DK, IR, ID. Note: For safety reasons, we always supply the hydraulic units without oil filling. Please order the oil separately 2 Hydraulic power unit with constant displacement pump Ideal for individual hydraulic workstations for all tests with the standard equipment sets TP 500 and TP 600. – Mounting to Learnline with universal bracket (order no. 539736) – Mounting to Learntop-S: Direct – Pump design: External gear with pressure relief valve adjustable from 0 - 6 MPa (0 - 60 bar) – Operating pressure: 6 MPa (60 bar) – Motor: Alternating current, singlephase with overload protection, starter capacitor and ON/OFF switch – Tank: 5 l volume, sight glass, temperature display, drain screw – Air filter and return filter – Low-leakage, self-sealing coupling nipples for P and T – Connection socket for unpressurized return – Connecting flange for measuring container return – Dimensions: 580 x 300 x 180 mm (W x D x H) – Weight: 19 kg (empty) Alternating current variant – 220 – 230 V/50 – 60 Hz – Nominal power: 650 W – Delivery rate 2.3 - 2.7 l/min Order no. 152962 Alternating current variant – 120 V/60 Hz – Nominal power: 450 W – Delivery rate 2.7 l/min (0.7 gpm) Order no. 8065049
RkJQdWJsaXNoZXIy MzE0OTAwNw==