157 → www.festo.com/didactic Pneumatics/Hydraulics Training Packages > Components > Sensors/Measurement Technology Sensors/Measurement Technology 1 2 1 Contact tachometer For measuring the rotary speed on the hub of a hydraulic or compressed air motor. – 5 – 99999 rpm (optical measurement) – 0.5 – 19999 rpm (contact measurement) – Memory for last, minimum, or maximum measured value Order no. 8062148 2 GW Instek GDM-533 digital multimeter Simple entry-level device for basic training. – Automatic and manual range selection, measurement of direct and alternating voltage, direct and alternating current, resistance, continuity, flow diode test, capacity and frequency measurement. – Voltage: 0.01 mV – 1000 V – Current: 0.1 µA – 20 A – Resistance: 0.1 Ω – 60 MΩ – Frequency: 10 Hz – 10 MHz – Capacity: 0.01 nF – 60 mF – Measuring circuit category CAT III/1000 V Scope of delivery – Measuring leads – Battery Order no. 8217596 3 3 Digital storage oscilloscope Tektronix TBS1052B-EDU The standard oscilloscope for visualizing correlations in basic electrical engineering training. Progressions are recorded and analyzed on the PC. – Display: color – Bandwidth: 50 MHz – Channels: 2 – Time base: 2.5 ns – 50 s/div – Sampling rate: 1.0 GS/s – Resolution: 8 bit – Y deflection: 2 mV/div – 5 V/div – Interface: USB Scope of delivery – Mains cable – 2x probe TPP0051 – Documentation Order no. 571845 4 Function generator – Signal types: sine, square, triangle, TTL – Frequency range: 0.1 Hz – 500 kHz – Voltage output: DC – Offset: -15 – +15 V – Voltage amplitude: 0 – 30 V Order no. 8222730 5 Cable BNC - 4 mm, 1.6 m long Cable with BNC plug and 2 bunch plugs (4 mm). Use in combination with function generator and oscilloscope Order no. 152919 Cable BNC - BNC, 0.5 m long Order no. 158357 T-piece BNC Order no. 159298 4 5
RkJQdWJsaXNoZXIy MzE0OTAwNw==