158 24-month Festo Didactic warranty Pneumatics/Hydraulics Training Packages > Accessories > Electrical Power Supply Accessories Electrical Power Supply 1 Power supply unit for mounting frame – Input voltage: 85 – 265 V AC (47 – 63 Hz) – Output voltage: 24 V DC, short-circuit-proof – Output current: maximum 4 A – Dimensions: 170 x 240 x 92 mm No IEC power cable Order no. 8049382 Plug as per CEE 7/VII for DE, FR, NO, SE, FI, PT, ES, AT, NL, BE, GR, TR, IT, DK, IR, ID Order no. 159396 Plug as per NEMA 5-15 for US, CA, Central America, BR, CO, EC, KR, TW, TH, PH, JP Order no. 162411 Plug as per BS 1363 for GB, IE, MY, SG, UA, HK, AE Order no. 162412 Plug as per AS 3112 for AU, NZ, CN, AR Order no. 162413 Plug as per SEV 1011 for CH Order no. 162414 Plug as per SANS 164-1 for ZA, IN, PT, SG, HK, (GB), (AE) Order no. 162415 CEE 7/VII NEMA 5-15 BS 1363 AS 3112 SEV 1011 SANS 164-1 1 2 2 IEC power cable One end designed as an IEC power cable and one end with a country-specific plug. Plug as per CEE 7/VII for DE, FR, NO, SE, FI, PT, ES, AT, NL, BE, GR, TR, IT, DK, IR, ID Order no. 247661 Plug as per NEMA 5-15 for US, CA, Central America, BR, CO, EC, KR, TW, TH, PH, JP Order no. 350362 Plug as per BS 1363 for GB, IE, MY, SG, UA, HK, AE Order no. 350363 Plug as per AS 3112 for AU, NZ, CN, AR Order no. 350364 Plug as per SEV 1011 for CH Order no. 350366 Plug as per SANS 164-1 for ZA, IN, PT, SG, HK, (GB), (AE) Order no. 350367
RkJQdWJsaXNoZXIy MzE0OTAwNw==