9 → www.festo.com/didactic 1 2 3 Workstation Systems > Universal Laboratory Furniture > Learnline Conquer the third dimension: profile columns as an add-on surface Use the versatile profile columns as a setup space, compatible with Quick-Fix, for equipment sets or for attaching additional components vertically. Other components, such as cylinders with a 400 mm stroke, can be attached horizontally to the angled profile. Perfect use of space Thanks to the ability to tilt the profile plate, it can be lowered to a horizontal position. The free space can then be used for A4 or ER mounting frames. Training in pneumatics and electrical engineering In addition to the 700 mm profile plate, additional mounting frames can be used for electrical components. Connect ergonomically The supply duct makes all the important interfaces accessible. Not only the electrical and pneumatic supply, but also PC interfaces, such as USB, Ethernet, or serial interfaces can be integrated in the supply duct. 1 With 1100 x 700 mm profile plate and ER frame 539023 2 With 700 x 700 mm profile plate and ER frame 539025 3 Learnline with energy supply channel On request The attractively priced preferred variants. Flexible extension options. (External dimensions (W x D x H): 1512 x 780 x 1718 mm) 9
RkJQdWJsaXNoZXIy MzE0OTAwNw==