Pneumatics and Hydraulics - Learning Solutions for Technical Education and Training

10 24-month Festo Didactic warranty Your Individual Design Basic units Stable and with a high-quality coating, the basic units are guaranteed to meet your high requirements. 1 Basic mobile unit With rollers and wheel brakes. The high worktop enables comfortable working while standing. The flexible design means this workstation is especially suitable for simultaneous 1 2 Workstation Systems > Universal Laboratory Furniture > Learnline 3 4 7 6 5 8 use on two sides. W x D x H: 1556 x 780 x 815 mm. 2 Basic stationary unit The height of the worktop makes it comfortable to work while seated. It can be used for a mounting frame to set up a profile plate. W x D x H: 1512 x 780 x 760 mm. 1 Basic mobile unit 535832 2 Basic stationary unit 535835 Drawer units 3/4/5 Fixed drawer unit for mounting in mobile workstations Fixed drawer unit with lockable steel drawers with full extension and pull-out stop. Each drawer has a load capacity of up to 20 kg and can be labeled. External dimensions W x D x H: 476 x 788 x 592 mm, usable internal dimensions W x D: 375 x 700 mm 6/7/8 Wheeled drawer unit for stationary workstations Wheeled drawer unit with lockable steel drawers with full extension and pull-out stop. Each drawer has a load capacity of up to 20 kg and can be labeled. External dimensions W x D x H: 476 x 788 x 657 mm, usable internal dimensions W x D: 375 x 700 mm. All wheels can be moved freely, two wheels have a parking brake 3 Fixed drawer unit for pneumatics (4 drawers) 535833 4 Fixed drawer unit for hydraulics (3 drawers) 539026 5 Fixed drawer unit for mobile hydraulics (2 drawers) 574153 6 Wheeled drawer unit for pneumatics (4 drawers) 535834 7 Wheeled drawer unit for hydraulics (3 drawers) 539731 8 Wheeled drawer unit for mobile hydraulics (2 drawers) 574152

RkJQdWJsaXNoZXIy MzE0OTAwNw==