13 → www.festo.com/didactic Accessories Workstation Systems > Universal Laboratory Furniture > Learnline 1 2 4 6 5 3 1 Universal bracket Enables the mounting of up to two hydraulic power packs with a single pump or up to two hydraulic discharge measuring receptacles or tubing holders. W x D x H: 50 x 275 x 130 mm. Order no. 539736 2 Tubing holder For up to 20 hydraulic tubes. Keeps the couplings tidy and protects them from dirt. W x D x H: 366 x 182 x 80 mm. Order no. 539737 3 Cable guide For one set of electrical laboratory cables. Ensures neatness and order. W x D x H: 150 x 136 x 63 mm. Order no. 535812 4 Monitor mounting bracket, short Monitor mounting bracket for TFT and LCD monitors with drilled holes according to the VESA standard (75 x 75 mm or 100 x 100 mm hole spacing). – Short articulated arm for minimum distance to the mounting surface (approx. 80 mm) – For mounting on the Learnline mounting frame or on a wall – Pivots up to 180°, tilts up to 45° – Complete with mounting materials – Maximum load capacity: 23 kg Order no. 556292 5 Monitor mounting bracket, long Monitor mounting bracket for TFT and LCD monitors with drilled holes according to the VESA standard (75 x 75 mm or 100 x 100 mm hole spacing) – Long telescopic articulated arm for large swivel angle – Distance to the mounting surface (approx. 80 - 380 mm) – For mounting on the Learnline mounting frame or on a wall – Pivots up to 180°, tilts up to 45° – Complete with mounting materials – Maximum load capacity: 15 kg Order no. 556293 6/7/8 Protective grounding for laboratory furniture The products are used as protective grounding for laboratory furniture as per the VDE 0100 standard. This is achieved by connecting touchable, conductive parts with equipotential bonding conductors to each other and connecting them to the protective conductor of the power supply. 6 Grounding set A grounding set is required for connecting all conductive parts of one to two pieces of laboratory furniture. The connector for the PE conductor of the power supply is included. Order no. 8049368 7 Connector set A connector set is required for connecting laboratory furniture to the PE conductor of the power supply. Order no. 8049447 8 Barbed T-connector for PE conductor A barbed T-connector lets you combine up to three PE conductors for connection to the power supply. Order no. 8049442 7 8
RkJQdWJsaXNoZXIy MzE0OTAwNw==