12 24-month Festo Didactic warranty Workstation Systems > Universal Laboratory Furniture > Learnline Your Individual Design 1/3 Mounting frame (1500 mm wide) The height of the ER mounting frame mounted on the profile column can be adjusted and holds up to 12 ER/6 A4 units. A mounting frame can be attached to each side of the mobile workstation. 2/4 Mounting frame (700 mm wide) The small ER mounting frame allows you to use ER/A4 components directly to the left or right of a 700 mm wide profile plate. ER and A4 mounting frames The mounting frames of the workstations can be used for a large number of exercise boards and ER units of the automation technology learning system. This compatibility also applies to the electrical engineering equipment in A4 format. This provides ample choice to create a satisfactory solution for almost any specific exercise. 1 2 4 3 1 ER mounting frame (1500 mm wide) 539022 2 ER mounting frame (700 mm wide) 539033 3 A4 mounting frame (1500 mm wide) 539021 4 A4 mounting frame (700 mm wide) 539755 5 6 7 5 Oil spillage/protective mat Black, with rubber rim. Protects the Learnline table top and keeps it clean 312 x 1512 mm 541133 6 Storage plate Fits, in addition to two drawer units, in the mobile base frame and offers storage space for two compressors (order no. 91030). W x D x H: 748 x 403 x 30 mm. Order no. 539729 7 Table extension For easy mounting to the profile column support of a mobile workstation. The table height can be adjusted between 700 and 815 mm. Table surface dimensions W x D: 780 x 600 mm Order no. 566435
RkJQdWJsaXNoZXIy MzE0OTAwNw==