Pneumatics and Hydraulics - Learning Solutions for Technical Education and Training

15 → www.festo.com/didactic Learntop-A/Learntop-L Accessories 1 3 4 5 2 6 Workstation Systems > Universal Laboratory Furniture > Learntop 1 Aluminum profile plate The basis for the components of all training packages is the anodized aluminum profile plate. The slots on the front and back of the plate allow it to be used on both sides, if necessary. The slots are compatible with the ITEM profile system, grid dimension 50 mm. The components can be securely fastened in them. We recommend using the relevant rubber feet (order no. 158343) when installing the plates on a table. The 350 x 1100 mm size is supplied without side cover caps (H x W) 350 x 1100 mm 162360 700 x 1100 mm 159411 2 Mounting kit for hydraulic cylinder with weight To be mounted on Learnline with a vertical or horizontal profile plate (alternatively for mounting on the Learnline profile column) or Learntop-S with an inclined profile plate. With this mounting kit, the pulling and pushing load of the basic hydraulics packages, which comprise the cylinder (order no. 152857) and weight (order no. 152972), can be achieved. The cover (order no. 152973) must be used as a protective measure. Similar to the illustration! Learnline, vertical profile plate Order no. 533528 Horizontal profile plate (e.g., Learntop-L) Order no. 119352 3 Slotted mounting plate All components with the Quick-Fix quick fastening system can be attached to the slotted mounting plates. The slotted mounting plates with elastic buffers can be used lying on a table. Order no. 159331 can also be inserted into conventional A4 mounting frames. The slotted mounting plates are not suitable for use with actuators. (External dimensions: H x W in each case) 694 x 297 mm 159331 700 x 550 mm 544246 4 Rubber feet For non-slip and gentle placement of aluminum profile plates on any table surface. Set (4 pieces). Order no. 158343 5 Plug-in adapter set With the plug-in adapter set, the ER units can be attached directly to the blue plug-in panel or to the aluminum profile plate. One set is required to attach each unit Order no. 541122 6 A4 ER mounting frame The ER mounting plate can be hooked into any A4 mounting frame. A recess allows the mounting of 2 large or 4 small Festo Didactic ER units (H x W) 297 x 500 mm 536200

RkJQdWJsaXNoZXIy MzE0OTAwNw==