16 24-month Festo Didactic warranty Learntop-S The Low-Cost Desktop Mounting System The affordable introduction to the world of training packages from Festo Didactic. Make the most of the advantages that the profile plate and the ER mounting frame can offer for your pneumatics, sensor, or PLC training. The equipment can be clearly arranged and enable work on the existing work tables and workbenches to be carried out ergonomically. Mounting materials for fitting the profile plates and assembly instructions are included in the scope of delivery. The screw fitting with the work table is recommended for safety reasons. Workstation Systems > Universal Laboratory Furniture > Learntop 1 Learntop-S The flexible equipment carrier for all technologies, with ER mounting frame. – Mobile: Can simply be set up on an existing work table or workbench. – Versatile: Can be used on both sides. – Ergonomic: The angled profile plate allows the components to be clearly arranged. – Dimensions (W x D x H): 1110 x 525 x 980 mm Supports up to 4 profile plates of size 350 x 1100 mm (order no. 162360) or 2 profile plates 700 x 1100 mm (order no. 159411). Supports up to 2 profile plates of size 350 x 1100 mm (order no. 162360) and 2 slotted mounting plates (order no. 8062676) for Learntop-S for Quick-Fix clamping piece mounting, one of them on each side Supplied without profile plates. Order no. 8062672 2 Mobile worktable for Learntop-S – Drawer unit with 8 fully extending drawers, load per drawer up to 20 kg – Storage space with lockable sliding doors – Tubular steel table top – Dimensions (W x D x H): 1118 x 778 x 920 mm – Table height: 920 mm Order no. 8062673 2 1+2 1
RkJQdWJsaXNoZXIy MzE0OTAwNw==