Pneumatics and Hydraulics - Learning Solutions for Technical Education and Training

19 → www.festo.com/didactic Workstation Systems > Universal Laboratory Furniture > Frameline 3/4/5 6 1 1 Frameline® mobile lab table – Dimensions (W x D x H): 1500 x 750 x 750 mm, with 4 swivel castors, two with parking brakes – Stable, four-leg, welded design with additional bottom tray for storage – Maximum payload: 250 kg – Table legs offset inwards for adaptation to the Frameline® mobile Order no. 8087152 2 Frameline® trolley with pull-outs for TPs pneumatics – Dimensions (W x D x H): 810 x 800 x 869 mm, frame with four swivel castors, two with parking brakes – Three fully extending drawers for storing Festo Didactic TPs with components. The equipment trays are arranged horizontally at a depth of 375 mm, leaving sufficient storage space for small parts behind them (W x D) 700 x 300 mm. Above the drawers there is storage space for a profile plate. Order no. 8087155 3 Frameline® trolley for profile plates, 700 mm – On the inside, left and right, there are eight blue brackets with a brush strip where eight profile plates 700 x 700 mm (order no. 159410), including profile plate adaptation, can be easily and conveniently stored. – Two hinged doors with 270° fittings, blue handles, and locking system – Dimensions (W x D x H): 810 x 800 x 869 mm Order no. 8087153 4 Frameline® trolley for A4 plates – Inside shelf, (W x D) 770 x 760 mm, with slotted mat at top and bottom, providing two compartments for storing A4 plates – Two hinged doors with 270° fittings, blue handles, and locking system Order no. 8087154 5 Frameline® trolley for motor test bench – Inside shelf, (W x D) 770 x 760 mm, with slotted mat at top and bottom providing two compartments: above for storing A4 plates, and below for storing motors and accessories – Two hinged doors with 270° fittings, blue handles, and locking system Order no. 8087156 6 Frameline® keyboard shelf For placing a computer keyboard and mouse. Swivels to the side, if required. – Load bearing capacity 10 kg – Storage area 640 x 172 mm – Swing arm length 589 mm – Swivel angle 180° – Tilt 45° Order no. 8087159 7 Frameline® monitor mounting bracket Monitor folding arm, approx. length 455 mm, including fall protection, max. weight 5 kg, infinitely adjustable in all directions. Order no. 8087157 8 Frameline® profile plate 700 x 700 mm, removable – Slots in 50 mm grid dimension for mounting Quick-Fix components – Suspension (metal rod with insertable adapter) for profile plate. If required, the profile plates are available in the Frameline® trolley. Order no. 8087160 9 Cable guide For one set of electrical laboratory cables. Ensures neatness and order. W x D x H: 150 x 136 x 63 mm. Order no. 535812 10 Frameline® PC retaining bracket Frameline® CPU retainer for mini-PCs for mounting in the Frameline® cable tray, maximum dimensions PC 360 x 175 x 417 mm. Order no. 8087158 2 7 8 9 10

RkJQdWJsaXNoZXIy MzE0OTAwNw==