18 24-month Festo Didactic warranty Workstation Systems > Universal Laboratory Furniture > Frameline 2 5 3 4 1 1 Frameline® mobile, basic model 230 V Mobile Frameline® basic frame with energy duct for individual lab and workshop design. Back-to-back positioning is possible, as well as compact, space-saving storage of 3 frames in a row to one meter deep. Compact design for extremely short setup times. – Dimensions (W x D x H): 1505 x 700 x 830 – 1295 mm Order no. 8075129 2 Frameline® mobile, basic model 400 V Mobile Frameline® basic frame with energy duct for individual lab and workshop design. Back-to-back positioning is possible, as well as compact, space-saving storage of 3 frames in a row to one meter deep. Compact design for extremely short setup times. – Dimensions (W x D x H): 1505 x 700 x 830 – 1295 mm Order no. 8075130 3 Frameline® mobile, complete model 230 V Mobile Frameline® basic frame with energy duct and setup with two A4 rows and one ER row for individual lab and workshop design. Back-toback positioning is possible, as well as compact, space-saving storage of 3 frames in a row to one meter deep. Compact design for extremely short setup times. – Dimensions (W x D x H): 1505 x 700 x 1953 – 2073 mm Order no. 8075131 4 Frameline® mobile, complete model 400 V Mobile Frameline® basic frame with energy duct and setup with two A4 rows and one ER row for individual lab and workshop design. Back-toback positioning is possible, as well as compact, space-saving storage of 3 frames in a row to one meter deep. Compact design for extremely short setup times. – Dimensions (W x D x H): 1505 x 700 x 1953 – 2073 mm Order no. 8075132 5 Frameline® mobile, complete model without energy duct Mobile Frameline® basic frame and setup with two DIN A4 lines and one ER line for individual lab and workshop design. Back-to-back positioning is possible, as well as compact, space-saving storage of 3 frames in a row to one meter deep. Compact design for extremely short setup times. – Dimensions (W x D x H): 1505 x 700 x 1953 – 2073 mm Order no. 8075133 6 Frameline® mobile table – Dimensions (W x D x H): 1500 x 700 x 780 mm, with four swivel castors, two with parking brakes – Table with four legs as per DIN EN 1729, stable, welded design with light gray frame and legs made from precision profile steel tubing – Table made from 25 mm, three-ply, quality chipboard, melamine resin coating in light gray, and additional overlay edges, with 3 mm ABS edge band, uniformly sealed – Table legs offset inwards for adaptation to the Frameline® mobile Order no. 8087149 7 Frameline® mobile folding table – Dimensions (W x D x H): 1500 x 700 x 750 mm, with four swivel castors, two with parking brakes – Table with four legs as per DIN EN 1729, stable, welded design with light gray frame and legs made from precision profile steel tubing – Maximum payload: 150 kg – Folding table for space-saving storage – Table with HPL coating Order no. 8087150 6 7 Frameline® Your Individual Design 7
RkJQdWJsaXNoZXIy MzE0OTAwNw==