→ festo.com/didactic 22 Basic Water Circuit System 8024501 The basic system stations are fully assembled, wired and tested. For single operation, a water supply tank/ground water (order no. 8024503) is required. The water circuit basic system contains: 1x Water treatment station 1x Water supply station 1x Wastewater transport station 1x Wastewater treatment station 1x Water supply tank/ground water including cables 1x Additional chlorine measurement package 1x Additional oxygen measurement package 1x Digital/analog simulation box, including cables 4x EasyPort including cables 4x DC wattmeter 4x FluidLab Water Management Necessary accessories, also order: 4x Tabletop power supply unit→ page 64 1x Compressor → page 67 1x Compressor accessories 102725 Recommended accessories → page 64 3x Water supply tank/ground water 8024503 5x Trolley with plate 8039990 1x Tool set 539767 1x Pipe and tubing cutter 7658 1x Water supply technology training set 8038315 1x Sewage technology training set 8174093 Commissioning service On request Recommended software: FluidLab-PA Process → page 170 FluidLab-PA Closed-Loop → page 171 Water Technology > EDS Water Management > Basic Water Circuit System Recommended Learning Material Workbooks → page 156 Campus license: en/de 8208239 Note: The campus license includes both the student and instructor versions of all PDF workbooks related to EDS Water Management: “Water Purification”, “Water Supply”, “Wastewater Transport”, Wastewater Treatment”, “Sand Filtration”, “Membrane Filtration”, “Monitoring, Controlling, and Optimizing Operations”, and “Energy Optimization in Water and Wastewater Treatment Plants”. Courses on Festo LX aIntroduction to Water Cycle and Water Management aWater Purification aWater Supply aWastewater Transport aWastewater Treatment aSand filtration for Water Purification aMembrane Filter Process in Water Management aMechanical Pre-Treatment for Wastewater aAdsorption in Water Management Learning Content for Project Work All training content of the individual stations apply. It is supplemented with the following training content: – Showing dependences in a water circuit – Increasing the degree of complexity by networking systems – Identifying interactions of hydraulic flow and delivery rate beyond the limits of the station – Getting to know the importance of different pressure zones in a water supply network Technical Data – Operating pressure: 4 – 6 bar (50 l/min) – Water (30 – 40 l) – Power supply: 24 V DC – Dimensions (H x W x D): 1150 x 2760 x 400 mm
RkJQdWJsaXNoZXIy MzE0OTAwNw==