For tailored advice and product selection/configuration assistance, please contact a sales representative. 23 EDS Water Management Accessories Water Technology > EDS Water Management > Accessories Water Supply Tank/Ground Water Main components – Systainer with T-LOC system, 30 l – Adapter for piping connectors – Submersible pump – Pre-filter – Float switch – Water sieve – Mobile roller system Order no. 8024503 Additional Oxygen Measurement Package Optional extension for the wastewater treatment station. Measuring cell for dissolved oxygen with integrated optoelectronics. Measuring principle: Oxygen- dependent luminescence. Order no. 8025418 Trolley with Plate Stable sheet steel construction with table plate. Dimensions (W x H x D including rollers to bottom edge of profile plate): 700 x 770 x 700 mm Order no. 8039990 Tabletop Power Supply Unit – Input voltage: 85 – 265 V AC (47 – 63 Hz) – Output voltage: 24 V DC, short-circuit-proof – Output current: max. 4.5 A – Dimensions: 75 x 155 x 235 mm Without power cable Order no. 8049633 With IEC power cable, 1.3 m Connector as per CEE 7/VII for DE, FR, NO, SE, FI, PT, ES, AT, NL, BE, GR, TR, IT, DK, IR, ID Order no. 162417 Connector as per NEMA 5-15 for US, CA, Central America, BR, CO, EC, KR, TW, TH, PH, JP Order no. 162418 Connector as per BS 1363 for GB, IE, MY, SG, UA, HK, AE Order no. 162419 Connector as per AS 3112 for AU, NZ, CN, AR Order no. 162380 Connector as per SEV 1011 for CH Order no. 162381 Connector as per SANS 164-1 for ZA, IN, PT, SG, HK, (GB), (AE) Order no. 162382
RkJQdWJsaXNoZXIy MzE0OTAwNw==