Process Automation and Water Management - Learning solutions for basic and advanced training

→ festo.com/didactic 10 Industrial Instrumentation and Process Control > Pressure, Flow, Level, Temperature Pressure, Flow, Level Process Learning System (Siemens, HART) LabVolt Series 3531-E This learning system is equipped with components from Siemens and introduces learners to pressure, flow, and level processes along with their associated instruments and controls. It includes two HART differential pressure transmitters, one high-range, and one low-range. Additionally, it features a PROFINET Siemens variable frequency drive. It requires a PLC bundle for operation. 120 V, 60 Hz, en 589668 220 – 240 V, 50 – 60 Hz, en 592691 Note: These systems and their components cannot be ordered or delivered in countries that require compliance to CE regulations. Main components at a glance – 1x Emergency switch station (order no. 582352) – 1x Digital pressure gauge (high range) (order no. 582387) – 1x Process workstation (pressure, flow, and level) (order no. 582390) – 1x Instrumentation workstation (assembled) (order no. 588306) – 1x Column (large diameter) (order no. 582394) – 1x Rotameter (order no. 582402) – 1x Venturi tube (order no. 582403) – 1x Differential-pressure transmitter (HART, high range) (order no. 582408) – 1x Differential-pressure transmitter (HART, low range) (order no. 582410) – 1x Pneumatic control valve (order no. 582424) – 1x Solenoid valve (order no. 582426) – 1x Electrical unit → Page 105 – 1x Pneumatic unit (order no. 582433) – 1x Color paperless recorder (order no. 595185) – 1x AC drive (Ethernet/IP) – single-phase AC supply → Page 102 – 1x Instrumentation mounting pipe (order no. 582444) – 1x Process supports (P/F/L/T) (order no. 582445) – 1x Drip tray (front) (order no. 582447) – 1x Piping and accessories (P/F/L, Siemens) – basic system (order no. 592689) Recommended learning material, also order: – Familiarization with the Training System – Pressure, Flow, and Level → Page 159 – Measurement → Page 159 – Process Control → Page 160 – SIMATIC Manual Collection on DVD (order no. 192883) Additional equipment required to perform the exercises, also order: – 1x S7-1500 PLC bundle → Page 114 – 1x Compressor (order no. 588108) – 1x Calibration kit (order no. 588416) – 1x Industrial PC HMI (Siemens) (order no. 589672) or a Large Touch-Screen Computer → Page 116 Optional controller ControlLogix PLC bundle → Page 114 MicroLogix PLC bundle → Page 114 CompactLogix PLC bundle → Page 114 ABB CM30 PID controller bundle → Page 115 I/O Interface with LVProSim (9065-B) → Page 111 Optional equipment Pressure, flow, level, second team add-on (LabVolt Series 3530-K0 → Page 78) Touch screen graphic terminal - 14.5 cm (5.7 in) 8165911 Process control signal tower 587869 Indicator-light/push-button station 587871 Storage station 588301 Second pump add-on → Page 102 Pneumatic control valve (with digital positioner, HART) - DVC 2000 588357 Pneumatic control valve (with positioner, Fisher 3660) (46950-A0) 588358 Pneumatic control valve 582424 Electric control valve 588360 Pneumatic control valve (with digital positioner, HART) - DVC 6200 588363 Solenoid valve 582426 Ball valve 588365 Pneumatic control valve for air with a positioner - Fisher 3660 588367 Pneumatic control valve for air with digital positioner (HART) - DVC 6200 588368 AC variable frequency drive (PROFINET) → Page 102 Touch-Screen Computer for SCADA → Page 116 Spare parts Kit 1 for 3531 763511 Optional measurement Digital pressure gauge (low range) 588300 Orifice plate 588315 Pitot tube 588316 Electromagnetic flow transmitter (HART, transmitter on the right) 582413 Electromagnetic flow transmitter (HART, transmitter on the left) 582419 Vortex flow transmitter (HART) 588320 Coriolis flow transmitter (HART) 588323 Paddle wheel flow transmitter 588326 Pressure switch (with analog output) 588328 Ultrasonic flow transmitter (HART) 588330 Pressure transmitter (HART) 588333 Ultrasonic level transmitter (HART) 588337 Guided-Radar level transmitter (HART) 589127 Vibrating Fork level switch 588344 Conductivity level switch 588346 Float switch 588348 Capacitive level transmitter (HART) 588350 Calibration kit with pressure modules 588417 Calibration kit (HART) 588418 Calibration kit (HART and FOUNDATION Fieldbus) 588419 Software Fuzzy Logic Software Add-on to RSLogix 5000 → Page 172 HART Software Configurator 588420 Step 7 professional and WinCC Advanced → Page 173 Studio 5000 Logix Designer Lite Edition → Page 172 Studio 5000 Logix Designer Full Edition → Page 172 FactoryTalk View ME Studio → Page 173

RkJQdWJsaXNoZXIy MzE0OTAwNw==