For tailored advice and product selection or configuration assistance, please contact a sales representative. 11 Industrial Instrumentation and Process Control > Pressure, Flow, Level, Temperature Pressure, Flow, Level, and Temperature Process Learning Systems Pressure, Flow, Level Process, Second-Team Add-On LabVolt Series 3530-K Add-on package designed for the Pressure, flow, and level process learning system (3531-A or -E). It allows a second group of students to work at the same time, one group on each side of the workstation. It includes all the equipment required to complete the measurement, control, and troubleshooting exercises for the pressure, flow, and level processes, and features two differential pressure transmitters supporting the HART communication protocol. en 588488 es 589034 Notes: These systems are not voltage-sensitive. They cannot be ordered or delivered in countries that require compliance to CE regulations. Main components at a glance – 1x Emergency switch station (order no. 582352) – 1x Digital pressure gauge (high range) (order no. 582387) – 1x Column (large diameter) (order no. 582394) – 1x Rotameter (order no. 582402) – 1x Venturi tube (order no. 582403) – 1x Differential-pressure transmitter (HART, high range) (order no. 582408) – 1x Differential-pressure transmitter (HART, low range) (order no. 582410) – 1x Pneumatic control valve (order no. 582424) – 1x Solenoid valve (order no. 582426) – 1x Color paperless recorder (order no. 595185) – 1x Instrumentation mounting pipe (order no. 582444) – 1x Process supports (P/F/L) - add-on, second team (order no. 588427) – 1x Drip tray (back) (order no. 582448) – 1x Piping and accessories, second team (order no. 588429) Recommended components, also order: – Second pump add-on → Page 102 – AC variable-frequency drive → Page 102 Recommended learning material, also order: – Measurement, Workbook → Page 159 – Process Control, Workbook → Page 158 – Control Valves, User Guide → Page 163 – Familiarization with the Training System, User Guide → Page 159 Advanced Pressure, Flow, Level Process Add-On LabVolt Series 3530-M Add-on package designed for the Pressure, flow, and level process learning system (3531-A or -E). It allows students to perform a set of advanced process control experiments, including feedforward control, ratio control, split-range control, and the control of second-order processes. en 588490 es 588491 Notes: These systems are not voltage-sensitive. They cannot be ordered or delivered in countries that require compliance to CE regulations. Main components at a glance – 1x Column (small diameter) (order no. 582395) – 1x Upper tank (order no. 588307) – 1x Orifice plate (order no. 588315) – 1x Pneumatic control valve (order no. 582424) – 1x Ball valve (order no. 588365) – 1x Piping and accessories, advanced (order no. 588432) Recommended learning material, also order: – Flow Primary Elements, Workbook → Page 163 – Control Valves, User Guide → Page 163 – Advanced Process Control, Workbook → Page 160
RkJQdWJsaXNoZXIy MzE0OTAwNw==