→ festo.com/didactic 16 Industrial Instrumentation and Process Control > Pressure, Flow, Level, Temperature Temperature Process Training System (Siemens) LabVolt Series 3531-F Standalone system that introduces students to temperature processes and their associated instruments and control. It features a HART temperature transmitter and variable-frequency drives from Siemens. 120 V, 60 Hz, en 594539 240 V, 50 Hz, en 594540 240 V, 60, en 595850 Note: These systems cannot be ordered or delivered in countries that require compliance to CE regulations. Main components at a glance – 1x Emergency switch station (order no. 582352) – 1x Process workstation (temperature, pressure, flow, and level) (order no. 582388) – 1x Instrumentation workstation (with heating/cooling unit) → Page 104 – 1x Brazed plate heat exchanger (order no. 582400) – 1x J-type thermocouple (order no. 582406) – 1x Platinum RTD 100 (order no. 582407) – 1x Temperature transmitter (HART) (order no. 582422) – 1x Three-way pneumatic control valve (order no. 582430) – 1x Electrical unit → Page 105 – 1x Pneumatic unit (order no. 582433) – 1x Color paperless recorder (order no. 595185) – 4x AC VFD (Ethernet) → Page 102 – 1x Instrumentation mounting pipe (order no. 582444) – 1x Process supports (temperature) (order no. 582446) – 1x Drip tray (front) (order no. 582447) – 1x Drip tray (back) (order no. 582448) – 1x Piping and accessories (temperature) - basic system (order no. 582449) – 1x Electrical distribution box → Page 102 Recommended learning material, also order: – Measurement, Workbook → Page 159 – Process Control, Workbook → Page 158 – Control Valves, User Guide → Page 163 – Familiarization with the Training System, User Guide → Page 160 Additional equipment required to perform the exercises, also order: – 1x Compressor → Page 102 – 1x Calibration kit (order no. 588416) – 1x Industrial PC HMI (Siemens) (order no. 589672) or a Large Touch-Screen Computer → Page 41 with PLC Software Step 7 → Page 173 Optional controller ControlLogix PLC Bundle – Educational → Page 114 MicroLogix PLC bundle → Page 114 CompactLogix PLC bundle → Page 114 ABB CM30 PID controller bundle → Page 115 I/O Interface with LVProSim (9065-B) → Page 111 Software Fuzzy Logic Software Add-on to RSLogix 5000 → Page 172 HART Software Configurator 588420 Step 7 professional and WinCC Advanced → Page 173 Studio 5000 Logix Designer Lite Edition → Page 172 Studio 5000 Logix Designer Full Edition → Page 172 FactoryTalk View ME Studio → Page 173 Optional equipment Process control signal tower 587869 Indicator-light/push-button station 587871 Gasketed plate heat exchanger 588309 Shell and tube heat exchanger (1 pass) 588310 Shell and tube heat exchanger (4 pass) 588311 Pneumatic control valve (with digital positioner, HART) - DVC 2000 588357 Pneumatic control valve (with positioner, Fisher 3660) 588358 Pneumatic control valve 582424 Electric control valve 588360 Pneumatic control valve with digital positioner (HART) - DVC 6200 588363 Solenoid valve 582426 Ball valve 588365 Pneumatic control valve for air with a positioner - Fisher 3660 588367 Pneumatic control valve for air with digital positioner (HART) - DVC 6200 588368 Three-way pneumatic control valve with digital positioner (HART) - DVC 2000 588372 Three-way pneumatic control valve with positioner (Fisher 3660) 588373 Three-way pneumatic control valve 582430 Three-way pneumatic control valve with digital positioner (HART) - DVC 6200 588376 Touch-Screen Computer for SCADA → Page 116 Spare parts kit 1 for 3531 763511 Storage station 588301 Optional measurement Digital pressure gauge (low range) 588300 Orifice plate 588315 Pitot tube 588316 Electromagnetic flow transmitter (HART, transmitter on the right) 582413 Electromagnetic flow transmitter (HART, transmitter on the left) 582419 Vortex flow transmitter (HART) 588320 Coriolis flow transmitter (HART) 588323 Paddle wheel flow transmitter 588326 Pressure switch (with analog output) 588328 Ultrasonic flow transmitter (HART) 588330 Pressure transmitter (HART) 588333 Ultrasonic level transmitter (HART) 588337 Guided-radar level transmitter (HART) 589127 Vibrating fork level switch 588344 Conductivity level switch 588346 Float switch 588348 Capacitive level transmitter (HART) 588350 Calibration kit with pressure modules 588417 Calibration kit (HART) 588418 Calibration kit (HART and FOUNDATION Fieldbus) 588419 HART software configurator 588420
RkJQdWJsaXNoZXIy MzE0OTAwNw==