For tailored advice and product selection or configuration assistance, please contact a sales representative. 17 Industrial Instrumentation and Process Control > Pressure, Flow, Level, Temperature Pressure, Flow, Level, and Temperature Process Learning Systems Boiler Simulation Add-On LabVolt Series 3531-M Add-on package designed for the Basic temperature process learning system (3531-0 or -F) or for the Basic pressure, flow, and level process learning system (3531-A or -E) equipped with the Temperature process add-on (3531-C or -Z). It utilizes the HART communication protocol. The boiler system can only be used by one team at a time. A controller with a minimum of three inputs and two PID loops capable of both cascade and feedforward control and a 4-20 mA calibrator are also necessary. As both cascade and feedforward control schemes are used, the Advanced pressure, flow, and level process add-on (3530-M), is required. en 582478 es 582479 Notes: These systems are not voltage-sensitive. They cannot be ordered or delivered in countries that require compliance to CE regulations. Main components at a glance – 1x Orifice plate (air, high flow) (order no. 582404) – 1x Rotameter (air) (order no. 582405) – 1x Differential-pressure transmitter (HART, low range) (order no. 582410) – 1x Solenoid valve (air) (order no. 582427) – 1x Pneumatic control valve (air) (order no. 582428) Recommended learning material, also order: – Boiler Control, Workbook → Page 161 – Control Valves, User Guide → Page 163 Boiler Simulation Add-On LabVolt Series 3531-P Add-on package designed for the Basic temperature process learning system (3531-0 or -F) or the Basic pressure, flow, and level process learning system (3531-A or -E) equipped with the Air pressure and flow process add-on (3533A). A controller with a minimum of three inputs and two PID loops capable of both cascade and feedforward control and a 4-20 mA calibrator are also necessary. As both cascade and feedforward control schemes are used, the Advanced pressure, flow, and level process add-on (3530-M), is required. en 582482 Notes: This system is not voltage-sensitive. It cannot be ordered or delivered in countries that require compliance to CE regulations. Main components at a glance – 1x Differential-pressure transmitter (HART, low range) (order no. 582410) Recommended learning material, also order: – Boiler Control, Workbook → Page 161
RkJQdWJsaXNoZXIy MzE0OTAwNw==