Process Automation and Water Management - Learning solutions for basic and advanced training

→ festo.com/didactic 18 Industrial Instrumentation and Process Control > Pressure, Flow, Level, Temperature Boiler Simulation (Water/Air) Add-on LabVolt Series 3531-K (Allen-Bradley) or 3531-T (Siemens) Add-on package designed for the Basic pressure, flow, and level process learning system (3531-A or -E) equipped with the Advanced pressure, flow and level process add-on (3530-M). It utilizes the HART communication protocol. A controller with a minimum of three inputs and two PID loops capable of both cascade and feedforward control and a 4-20 mA calibrator are also necessary. As both cascade and feedforward control schemes are used, the Advanced pressure, flow, and level process add-on (3530-M), is required. Allen-Bradley, 120 V, 60 Hz, en 582474 Allen-Bradley, 220 – 240 V, 50/60 Hz, en 582475 Allen-Bradley, 220 – 240 V, 50/60 Hz, es 589035 Siemens, 120 V, 60 Hz, en 589883 Siemens, 220 – 240 V, 50/60 Hz, en 8176738 Siemens, 220 – 240 V, 50/60 Hz, es 8176739 Note: These systems cannot be ordered or delivered in countries that require compliance to CE regulations. Main components at a glance – 1x 2nd Pump add-on (order no. 582398) – 1x Orifice plate (air, high flow) (order no. 582404) – 1x Rotameter (air) (order no. 582405) – 1x Differential-pressure transmitter (HART, low range) (order no. 582410) – 1x Solenoid valve (air) (order no. 582427) – 1x Pneumatic control valve (air) (order no. 582428) – 1x AC VFD (Ethernet) (Allen-Bradley or Siemens) → Page 102 Recommended learning material, also order: – Boiler Control, Workbook → Page 161 – Control Valves, User Guide → Page 163 Boiler Simulation (Water/Air) Add-On LabVolt Series 3531-R (Allen-Bradley) or 3531-U (Siemens) Add-on package designed for the Basic pressure, flow, and level process learning system (3531-A or -E) equipped with the Advanced pressure, flow and level process add-on (3530-M) and the Air pressure and flow process add-on (3533-A). It utilizes the HART communication protocol. A controller with a minimum of three inputs and two PID loops capable of both cascade and feedforward control and a 4-20 mA calibrator are also necessary. As both cascade and feedforward control schemes are used, the Advanced pressure, flow, and level process add-on (3530-M), is required. Allen-Bradley, 120 V, 60 Hz, en 582484 Allen-Bradley, 220 – 240 V, 50/60 Hz, en 582485 Allen-Bradley, 220 – 240 V, 50/60 Hz, es 8176735 Siemens, 120 V, 60 Hz, en 589884 Siemens, 220 – 240 V, 50/60 Hz, en 8176736 Siemens, 220 – 240 V, 50/60 Hz, es 8176737 Note: These systems cannot be ordered or delivered in countries that require compliance to CE regulations. Main components at a glance – 1x 2nd pump add-on (order no. 582398) – 1x Differential-pressure transmitter (HART, low range) (order no. 582410) – 1x AC VFD (Ethernet) (Siemens or Allen-Bradley) → Page 102 Recommended learning material, also order: – Boiler Control, Workbook → Page 161

RkJQdWJsaXNoZXIy MzE0OTAwNw==