→ festo.com/didactic 24 Industrial Instrumentation and Process Control > DCS Topic Coverage The user guide of the demonstrator covers the following topics: – Familiarization with the demonstrator (electric control valve, process control demonstrator, control panel, disconnect switch and emergency push-button, AC drives, PLC fundamentals, HMI, process columns) – Fundamentals of radar level transmitters – Fundamentals of the electromagnetic flow meters – Basic control valve theory – Pneumatic control valve with I/P converter – Control valve PlantPAx DCS Demonstrator 120 V, 60 Hz 589631 220 – 240 V, 50/60 Hz 8095450 Note: These systems cannot be ordered or delivered in countries that require compliance to CE regulations. Main components at a glance: Instrumentation mounting pipes, differential-pressure and temperature transmitters, threevalve manifold, small- and large-diameter columns, radar level transmitter with remote display, electromagnetic flow transmitter, J-type thermocouple, signal tower, touchscreen, high-speed computer, pneumatic control valve, rotameter, solenoid valve, venturi tube, disconnect switch and emergency push-button, two 60-liter (16 gallons) tanks, two pumps, each coupled to a three-phase motor, control panel (two AC drives, EtherNet/IP to Profibus-PA bridge, EtherNet/IP to FOUNDATION Fieldbus bridge, PLC, Ethernet managed switch) Required accessories, also order: Compressor (60L/min) On request FactoryTalk View SE station → Page 173 Calibration kit 588416 Recommended accessories: Calibration kit with pressure modules 588417 Calibration kit (HART) 588418 Calibration kit (HART and FOUNDATION Fieldbus) 588419 Studio 5000 Logix Designer Full Edition, commercial or education → Page 172 HART Software Configurator 588420 HART/FOUNDATION Fieldbus software configurator 588422
RkJQdWJsaXNoZXIy MzE0OTAwNw==