Process Automation and Water Management - Learning solutions for basic and advanced training

34 → festo.com/didactic Industrial Instrumentation and Process Control > Components Components Calibrators, Configurators 1 Calibration Kit This kit includes the equipment required to precisely adjust the control valves and to perform diagnostic tests on electrical devices. The kit contains a Fluke 725 multifunction process calibrator which can act as a source and measure different parameters. A calibration pump completes the kit and is used to calibrate pressure devices. Order no. 588416 Calibration Kit with Pressure Modules This kit is a variant of the Calibration Kit that also includes a Fluke 725 multifunction process calibrator and pressure modules (a test pump and two pressure gauges) for reliable measurement of pressure directly on the Fluke calibrator. Order no. 588417 2 Calibration Kit (HART) This kit includes the equipment required to precisely adjust the control valves, perform diagnostic tests, and interface with smart devices. It contains a Fluke 754 documenting process calibrator with HART capabilities to calibrate, maintain, and troubleshoot HART devices. The Fluke calibrator acts as a source and measures pressure, temperature, and electrical signals. It also include a test pump used to generate a wide range of pressures from vacuums at -95 kPa (-13.9 psi) to pressures up to 410 kPa (600 psi). Two pressure gauges, a low-range version (up to 34 kPa (5 psi)) and a high-range version (up to 690 kPa (100 psi)), are included and can be used with the Fluke calibrator for direct measurement of pressure. Recommended learning material, also order: “Device Configuration (HART)” → Page 167 Order no. 588418 3 Calibration Kit (HART and FOUNDATION Fieldbus) This kit includes the equipment required to precisely adjust the control valves, perform diagnostic tests, and interface with smart devices. This version of the kit is compatible with both HART and FOUNDATION Fieldbus. It includes the Emerson AMS Trex™Device Communicator: a universal HART and FOUNDATION Fieldbus communicator. The kit also contains a Fluke 725 multifunction process calibrator which can act as a source and measure different parameters. It also include a test pump used to generate a wide range of pressures from vacuums at -95 kPa (-13.9 psi) to pressures up to 410 kPa (600 psi). Two pressure gauges, a low-range version (up to 34 kPa (5 psi)) and a high-range version (up to 690 kPa (100 psi)), are included and can be used with the Fluke calibrator for direct measurement of pressure. Recommended learning material, also order: “Device Configuration (HART)” → Page 167 Order no. 588419 4 Software Configurators The Software Configurators include the FieldCare software necessary to interpret the data related to the different smart devices and to configure their parameters. The HART versions also include a communication box for data transfer between a HART device and a PC with a USB port, while the FOUNDATION Fieldbus version makes use of the FOUNDATION Fieldbus Bridge. HART 588420 FOUNDATION Fieldbus 588421 HART/FOUNDATION Fieldbus 588422 1 2 3 4

RkJQdWJsaXNoZXIy MzE0OTAwNw==