Process Automation and Water Management - Learning solutions for basic and advanced training

35 Visit the website for more information about the components. Industrial Instrumentation and Process Control > Components Components Pumps, VFDs, Heating, Cooling, Compressors 1 Second Pump Add-On Additional pump to be used by a second team or to drain a Process Column in advanced control experiments. It requires an AC VFD (EtherNet/IP or PROFINET). This model includes the tubing and equipment required to install the pump on the Process Workstation and to connect it to the system. Order no. 582396 2 Pumps Add-On (Temperature) Two additional pumps used to circulate the warm and cold water to the Heating/Cooling Unit while performing temperature process experiments. Each pump requires an AC VFD (EtherNet/IP or PROFINET). The kit includes the tubing and equipment required to install the pumps on the Process Workstation and to connect them to the system. Order no. 582396 3 Metering Pump Devices that dispenses chemicals to the process at an adjustable and precise rate. It features an LCD, a stroke length adjustment knob and a six-button touch pad. The pump can operate in a fixed rate mode or it can be commanded by an external 4-20 mA signal. A contact relay is also featured. 120 V, 60 Hz 588377 220 – 240 V, 50/60 Hz 588378 4 Heating/Cooling Unit Unit that warms the contents of one of the two water tanks of the Process Workstation while it cools the contents of the other one. This creates and maintains the temperature differential required for heat transfer experiments. Designed with enough capacity to ensure efficient and continuous operation. Typical capacity: 2 tons, 24000 BTU/hour, or 7 kW. 120 V, 60 Hz 763447 220 V, 50/60 Hz 582401 5 GFCI Electrical Distribution Box Designed to power the metering pumps. Features an added electrical protection (ground fault interrupter) and four power outlets. 120 V, 60 Hz 588439 220 V, 50 Hz 763515 6 AC Variable Frequency Drive (EtherNet/IP) Comprises an industrial Allen-Bradley Power Flex 525 1.0-HP AC Drive that controls the pump(s) of the system. It features control inputs and outputs and can optionally communicate via an Ethernet link. The three-phase drive requires a GFCI Electrical Distribution Box. Single-phase power 8122680 Three-phase power 8122682 7 AC Variable Frequency Drive – Single-Phase AC Supply (PROFINET) Comprises an industrial Siemens G120 1.0-HP AC Drive used to control the pump(s) of the system. It features control inputs and outputs and can optionally communicate via a PROFINET link. Four switches allow the instructors to insert faults for troubleshooting exercises. 120 V, 60 Hz 589673 220 – 240 V, 50/60 Hz 592685 8 Compressor Quiet device that provides compressed air to different components. A conditioning unit must be connected to the compressor for certain applications. Available in different variants depending on ac power network voltages and frequencies. 120 V, 60 Hz 588108 Other On request 1 2 3 4 5 6 7 8

RkJQdWJsaXNoZXIy MzE0OTAwNw==