Process Automation and Water Management - Learning solutions for basic and advanced training

Our didactic representatives can help you select the right industrial control options for your requirements. 9 Industrial Control Technology > PLC Touch-Screen Computer Computer that features a large 23-inch touch-screen and a highspeed processor. It can be installed on an optional computer mount (order no. 589678) on the Instrumentation Workstation of the Industrial Process Learning Systems. Order no. 589677 Touch-Screen Computer for SCADA Computer that features a large 23-inch touch-screen and a highspeed processor. It can be installed on an optional computer mount (order no. 589678) on the Instrumentation Workstation of the Industrial Process Learning Systems. Designed to ensure full compatibility with the SCADA system and long term reliability and efficiency. The optional preferred software for SCADA such as FactoryTalk View, WinCC is preinstalled along with the other optional PLC programming software ordered at the same time, such as RSLogix Micro, RSLogix 5000 or Step7 TIA Portal. All the software are registered to the training facility. Order no. 588440 Touch-Screen Graphic Terminal (Allen-Bradley) Allen-Bradley PanelView Plus 7 with a 14.5 cm (5.7 in) color display. The terminal also features an integrated USB port, an EtherNet/IP communication port and an RS-232 serial port. A Rail Workstation is required to install the Touch Screen Graphic Terminal on the systems. Preprogrammed graphic terminal that monitors and control many devices of the Pressure, Flow, Level, and Temperature Process Training Systems. The optional FactoryTalk software can be used to modify the interface or develop a custom one. Order no. 8165911 Industrial PC HMI (Siemens) Consists of a Siemens 477D Industrial PC with a 48.2 cm (19 in) color display. This touch-screen interface allows monitoring and control of some features of the Pressure, Flow, Level, and Temperature Process Training Systems. The Touch Screen Graphic Terminal is preprogrammed with a control interface developed with the various components of the system in mind. It features an integrated PROFINET communication port, three USB ports and DVI port to connect an extra large monitor for presenting demonstrations to a large student group. The Industrial PC includes Windows 7 Ultimate and WinCC Runtime software. The WinCC Advanced development software is optional and can be used to design your own control interface. 120 V, 60 Hz 589672 220 – 240 V, 50 Hz 592683 Controllers for Industrial Process Learning Systems Touch-Screens, HMI, Graphic Terminals Touch-Screen Graphic Terminal (Allen-Bradley) Allen-Bradley PanelView Plus 7 1000 with a 26.4 cm (10.4 in) color display. It features an integrated EtherNet/IP communication port and one USB port. It requires a 24V dc power supply that can be connected using either a terminal block or a M12 quick connector. Preprogrammed graphic terminal that monitors and control many devices of the Pressure, Flow, Level, and Temperature Process Training Systems. The optional FactoryTalk software can be used to modify the interface or develop a custom one. Order no. 8103425

RkJQdWJsaXNoZXIy MzE0OTAwNw==